Features and benefits
-
Octal bus interface
-
3-state buffers
-
Wide supply voltage range from 2.7 to 3.6 V
-
Overvoltage tolerant inputs to 5.5 V
-
BiCMOS high speed and output drive
-
Output capability: +12 mA and -12 mA
-
Direct interface with TTL levels
-
No bus current loading when output is tied to 5 V bus
-
Bus hold on data inputs
-
Power-up 3-state
-
IOFF circuitry provides partial Power-down mode operation
-
Live insertion and extraction permitted
-
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
-
ESD protection:
-
HBM JESD22-A114E exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V
-
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LVT2244D | Production | 2.7 - 3.6 | TTL | ± 12 | 150 | 8 | medium | -40~85 | 84 | 60 | SO20 |
74LVT2244PW | Production | 2.7 - 3.6 | TTL | ± 12 | 150 | 8 | medium | -40~85 | 100 | 44 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVT2244D | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74LVT2244D | 74LVT2244D,118 ( 9352 177 90118 ) |
74LVT2244PW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | LVT2244 | 74LVT2244PW,118 ( 9352 178 10118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVT2244D | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_112 | Withdrawn / End-of-life | 74LVT2244D | 74LVT2244D,112 ( 9352 177 90112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVT2244D | 935217790112 | 2021-12-31 | 2022-06-30 | 74LVT2244D | ||
74LVT2244PW | 935217810112 | 2021-12-31 | 2022-06-30 | 74LVT2244PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVT2244D | 74LVT2244D,118 | 74LVT2244D | week 4, 2004 | ||
74LVT2244PW | 74LVT2244PW,118 | 74LVT2244PW | Always Pb-free |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVT2244D | 74LVT2244D,112 | 74LVT2244D | week 4, 2004 |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74LVT2244 | 3.3 V octal buffer/line driver with 30 Ohm termination resistors; 3-state | Data sheet | 2021-05-17 |
lvt2244 | lvt2244 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
lvt | lvt Spice model | SPICE model | 2013-05-06 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.