×

BZV85 series

Voltage regulator diodes

Medium-power voltage regulator diodes in small hermetically sealed leaded SOD66 (DO-41) glass packages.

The diodes are available in the normalized E24 approximately ±5 % tolerance range. The series consists of 33 types with nominal working voltages from 3.6 V to 75 V.

Features and benefits

  • Total power dissipation: max. 1.3 W

  • Working voltage range: nominal 3.3 V to 75 V (E24 range)

  • Small hermetically sealed glass package

  • Tolerance series: approximately ±5 %

  • Non-repetitive peak reverse power dissipation: max. 60 W

Applications

  • Stabilization purposes

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [min] (V)VZ [max] (V)IF [max] (mA)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
BZV85-C10SOD66DO-414.8 x 2.61025appr. 5%9.410.6500130060200single
BZV85-C11SOD66DO-414.8 x 2.61120appr. 5%10.411.6500130060200single
BZV85-C12SOD66DO-414.8 x 2.61220appr. 5%11.412.7500130060200single
BZV85-C13SOD66DO-414.8 x 2.61320appr. 5%12.414.1500130060200single
BZV85-C15SOD66DO-414.8 x 2.61515appr. 5%13.815.6500130060200single
BZV85-C16SOD66DO-414.8 x 2.61615appr. 5%15.317.1500130060200single
BZV85-C18SOD66DO-414.8 x 2.61815appr. 5%16.819.1500130060200single
BZV85-C20SOD66DO-414.8 x 2.62010appr. 5%18.821.2500130060200single
BZV85-C22SOD66DO-414.8 x 2.62210appr. 5%20.823.3500130060200single
BZV85-C24SOD66DO-414.8 x 2.62410appr. 5%22.825.6500130060200single
BZV85-C27SOD66DO-414.8 x 2.6278appr. 5%25.128.9500130060200single
BZV85-C30SOD66DO-414.8 x 2.6308appr. 5%2832500130060200single
BZV85-C33SOD66DO-414.8 x 2.6338appr. 5%3135500130060200single
BZV85-C36SOD66DO-414.8 x 2.6368appr. 5%3438500130060200single
BZV85-C39SOD66DO-414.8 x 2.6396appr. 5%3741500130060200single
BZV85-C3V6SOD66DO-414.8 x 2.63.660appr. 5%3.43.8500130060200single
BZV85-C3V9SOD66DO-414.8 x 2.63.960appr. 5%3.74.1500130060200single
BZV85-C43SOD66DO-414.8 x 2.6436appr. 5%4046500130060200single
BZV85-C47SOD66DO-414.8 x 2.6474appr. 5%4450500130060200single
BZV85-C4V3SOD66DO-414.8 x 2.64.350appr. 5%44.6500130060200single
BZV85-C4V7SOD66DO-414.8 x 2.64.745appr. 5%4.45500130060200single
BZV85-C51SOD66DO-414.8 x 2.6514appr. 5%4854500130060200single
BZV85-C56SOD66DO-414.8 x 2.6564appr. 5%5260500130060200single
BZV85-C5V1SOD66DO-414.8 x 2.65.145appr. 5%4.85.4500130060200single
BZV85-C5V6SOD66DO-414.8 x 2.65.645appr. 5%5.26500130060200single
BZV85-C62SOD66DO-414.8 x 2.6624appr. 5%5866500130060200single
BZV85-C68SOD66DO-414.8 x 2.6684appr. 5%6472500130060200single
BZV85-C6V2SOD66DO-414.8 x 2.66.235appr. 5%5.86.6500130060200single
BZV85-C6V8SOD66DO-414.8 x 2.66.835appr. 5%6.47.2500130060200single
BZV85-C75SOD66DO-414.8 x 2.6754appr. 5%7080500130060200single
BZV85-C7V5SOD66DO-414.8 x 2.67.535appr. 5%77.9500130060200single
BZV85-C8V2SOD66DO-414.8 x 2.68.225appr. 5%7.78.7500130060200single
BZV85-C9V1SOD66DO-414.8 x 2.69.125appr. 5%8.59.6500130060200single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZV85-C10
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C10,133
( 9335 006 50133 )
SOD66_113ActiveStandard MarkingBZV85-C10,113
( 9335 006 50113 )
BZV85-C11
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C11,133
( 9335 006 60133 )
SOD66_113ActiveStandard MarkingBZV85-C11,113
( 9335 006 60113 )
BZV85-C12
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C12,133
( 9335 006 70133 )
SOD66_113ActiveStandard MarkingBZV85-C12,113
( 9335 006 70113 )
BZV85-C13
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C13,133
( 9335 006 80133 )
SOD66_113ActiveStandard MarkingBZV85-C13,113
( 9335 006 80113 )
BZV85-C15
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C15,133
( 9335 006 90133 )
SOD66_113ActiveStandard MarkingBZV85-C15,113
( 9335 006 90113 )
BZV85-C16
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C16,133
( 9335 007 00133 )
SOD66_113ActiveStandard MarkingBZV85-C16,113
( 9335 007 00113 )
BZV85-C18
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C18,133
( 9335 007 10133 )
SOD66_113ActiveStandard MarkingBZV85-C18,113
( 9335 007 10113 )
BZV85-C20
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C20,133
( 9335 007 20133 )
SOD66_113ActiveStandard MarkingBZV85-C20,113
( 9335 007 20113 )
BZV85-C22
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C22,133
( 9335 007 30133 )
SOD66_113ActiveStandard MarkingBZV85-C22,113
( 9335 007 30113 )
BZV85-C24
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C24,133
( 9335 007 40133 )
SOD66_113ActiveStandard MarkingBZV85-C24,113
( 9335 007 40113 )
BZV85-C27
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C27,133
( 9335 007 50133 )
SOD66_113ActiveStandard MarkingBZV85-C27,113
( 9335 007 50113 )
BZV85-C30
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C30,133
( 9335 007 60133 )
SOD66_113ActiveStandard MarkingBZV85-C30,113
( 9335 007 60113 )
BZV85-C33
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C33,133
( 9335 007 70133 )
SOD66_113ActiveStandard MarkingBZV85-C33,113
( 9335 007 70113 )
BZV85-C36
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C36,133
( 9335 007 80133 )
SOD66_113ActiveStandard MarkingBZV85-C36,113
( 9335 007 80113 )
BZV85-C39
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C39,133
( 9335 007 90133 )
SOD66_113ActiveStandard MarkingBZV85-C39,113
( 9335 007 90113 )
BZV85-C3V6
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C3V6,133
( 9336 593 50133 )
SOD66_113ActiveStandard MarkingBZV85-C3V6,113
( 9336 593 50113 )
BZV85-C3V9
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C3V9,133
( 9336 593 60133 )
SOD66_113ActiveStandard MarkingBZV85-C3V9,113
( 9336 593 60113 )
BZV85-C43
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C43,133
( 9335 008 00133 )
SOD66_113ActiveStandard MarkingBZV85-C43,113
( 9335 008 00113 )
BZV85-C47
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C47,133
( 9335 008 10133 )
SOD66_113ActiveStandard MarkingBZV85-C47,113
( 9335 008 10113 )
BZV85-C4V3
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C4V3,133
( 9336 593 70133 )
SOD66_113ActiveStandard MarkingBZV85-C4V3,113
( 9336 593 70113 )
BZV85-C4V7
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C4V7,133
( 9336 593 80133 )
SOD66_113ActiveStandard MarkingBZV85-C4V7,113
( 9336 593 80113 )
BZV85-C51
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C51,133
( 9335 008 20133 )
SOD66_113ActiveStandard MarkingBZV85-C51,113
( 9335 008 20113 )
BZV85-C56
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C56,133
( 9335 008 30133 )
SOD66_113ActiveStandard MarkingBZV85-C56,113
( 9335 008 30113 )
BZV85-C5V1
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C5V1,133
( 9335 005 80133 )
SOD66_113ActiveStandard MarkingBZV85-C5V1,113
( 9335 005 80113 )
BZV85-C5V6
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C5V6,133
( 9335 005 90133 )
SOD66_113ActiveStandard MarkingBZV85-C5V6,113
( 9335 005 90113 )
BZV85-C62
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C62,133
( 9335 008 40133 )
SOD66_113ActiveStandard MarkingBZV85-C62,113
( 9335 008 40113 )
BZV85-C68
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C68,133
( 9335 008 50133 )
SOD66_113ActiveStandard MarkingBZV85-C68,113
( 9335 008 50113 )
BZV85-C6V2
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C6V2,133
( 9335 006 00133 )
SOD66_113ActiveStandard MarkingBZV85-C6V2,113
( 9335 006 00113 )
BZV85-C6V8
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C6V8,133
( 9335 006 10133 )
SOD66_113ActiveStandard MarkingBZV85-C6V8,113
( 9335 006 10113 )
BZV85-C75
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C75,133
( 9335 008 60133 )
SOD66_113ActiveStandard MarkingBZV85-C75,113
( 9335 008 60113 )
BZV85-C7V5
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C7V5,133
( 9335 006 20133 )
SOD66_113ActiveStandard MarkingBZV85-C7V5,113
( 9335 006 20113 )
BZV85-C8V2
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C8V2,133
( 9335 006 30133 )
SOD66_113ActiveStandard MarkingBZV85-C8V2,113
( 9335 006 30113 )
BZV85-C9V1
DO-41
(SOD66)
SOD66WAVE_BG-BD-1
SOD66_133ActiveStandard MarkingBZV85-C9V1,133
( 9335 006 40133 )
SOD66_113ActiveStandard MarkingBZV85-C9V1,113
( 9335 006 40113 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BZV85-C51/G934059282133

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZV85-C10BZV85-C10,133BZV85-C10
BZV85-C10BZV85-C10,113BZV85-C10
BZV85-C11BZV85-C11,133BZV85-C11
BZV85-C11BZV85-C11,113BZV85-C11
BZV85-C12BZV85-C12,133BZV85-C12
BZV85-C12BZV85-C12,113BZV85-C12
BZV85-C13BZV85-C13,133BZV85-C13
BZV85-C13BZV85-C13,113BZV85-C13
BZV85-C15BZV85-C15,133BZV85-C15
BZV85-C15BZV85-C15,113BZV85-C15
BZV85-C16BZV85-C16,133BZV85-C16
BZV85-C16BZV85-C16,113BZV85-C16
BZV85-C18BZV85-C18,133BZV85-C18
BZV85-C18BZV85-C18,113BZV85-C18
BZV85-C20BZV85-C20,133BZV85-C20
BZV85-C20BZV85-C20,113BZV85-C20
BZV85-C22BZV85-C22,133BZV85-C22
BZV85-C22BZV85-C22,113BZV85-C22
BZV85-C24BZV85-C24,133BZV85-C24
BZV85-C24BZV85-C24,113BZV85-C24
BZV85-C27BZV85-C27,133BZV85-C27
BZV85-C27BZV85-C27,113BZV85-C27
BZV85-C30BZV85-C30,133BZV85-C30
BZV85-C30BZV85-C30,113BZV85-C30
BZV85-C33BZV85-C33,133BZV85-C33
BZV85-C33BZV85-C33,113BZV85-C33
BZV85-C36BZV85-C36,133BZV85-C36
BZV85-C36BZV85-C36,113BZV85-C36
BZV85-C39BZV85-C39,133BZV85-C39
BZV85-C39BZV85-C39,113BZV85-C39
BZV85-C3V6BZV85-C3V6,133BZV85-C3V6
BZV85-C3V6BZV85-C3V6,113BZV85-C3V6
BZV85-C3V9BZV85-C3V9,133BZV85-C3V9
BZV85-C3V9BZV85-C3V9,113BZV85-C3V9
BZV85-C43BZV85-C43,133BZV85-C43
BZV85-C43BZV85-C43,113BZV85-C43
BZV85-C47BZV85-C47,133BZV85-C47
BZV85-C47BZV85-C47,113BZV85-C47
BZV85-C4V3BZV85-C4V3,133BZV85-C4V3
BZV85-C4V3BZV85-C4V3,113BZV85-C4V3
BZV85-C4V7BZV85-C4V7,133BZV85-C4V7
BZV85-C4V7BZV85-C4V7,113BZV85-C4V7
BZV85-C51BZV85-C51,133BZV85-C51
BZV85-C51BZV85-C51,113BZV85-C51
BZV85-C56BZV85-C56,133BZV85-C56
BZV85-C56BZV85-C56,113BZV85-C56
BZV85-C5V1BZV85-C5V1,133BZV85-C5V1
BZV85-C5V1BZV85-C5V1,113BZV85-C5V1
BZV85-C5V6BZV85-C5V6,133BZV85-C5V6
BZV85-C5V6BZV85-C5V6,113BZV85-C5V6
BZV85-C62BZV85-C62,133BZV85-C62
BZV85-C62BZV85-C62,113BZV85-C62
BZV85-C68BZV85-C68,133BZV85-C68
BZV85-C68BZV85-C68,113BZV85-C68
BZV85-C6V2BZV85-C6V2,133BZV85-C6V2
BZV85-C6V2BZV85-C6V2,113BZV85-C6V2
BZV85-C6V8BZV85-C6V8,133BZV85-C6V8
BZV85-C6V8BZV85-C6V8,113BZV85-C6V8
BZV85-C75BZV85-C75,133BZV85-C75
BZV85-C75BZV85-C75,113BZV85-C75
BZV85-C7V5BZV85-C7V5,133BZV85-C7V5
BZV85-C7V5BZV85-C7V5,113BZV85-C7V5
BZV85-C8V2BZV85-C8V2,133BZV85-C8V2
BZV85-C8V2BZV85-C8V2,113BZV85-C8V2
BZV85-C9V1BZV85-C9V1,133BZV85-C9V1
BZV85-C9V1BZV85-C9V1,113BZV85-C9V1
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BZV85_SERVoltage regulator diodesData sheet2020-12-08
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOD66glass, hermetically sealed glass package; 2 leads; 4.8 mm x 2.6 mm bodyPackage information2020-04-21

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.