Features and benefits
-
Supply voltage range from 2.3 V to 3.6 V
-
High noise immunity
-
Complies with JEDEC standard:
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8-B/JESD36 (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM JESD22-A114F exceeds 2 kV
-
MM JESD22-A115-A exceeds 200 V
-
CDM AEC-Q100-011 revision B exceeds 1 kV
-
-
5 Ω switch connection between two ports
-
Rail to rail switching on data I/O ports
-
CMOS low power consumption
-
Latch-up performance exceeds 250 mA per JESD78B Class I level A
-
IOFF circuitry provides partial Power-down mode operation
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74CBTLV3245BQ | Production | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 8 | 0.2 | very low | -40~125 | 76 | 7.3 | 47 | DHVQFN20 |
74CBTLV3245PW | Production | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 8 | 0.2 | very low | -40~125 | 99 | 4.3 | 43.4 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74CBTLV3245BQ | DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | BTLV3245 | 74CBTLV3245BQ,115 ( 9352 938 22115 ) | |
74CBTLV3245PW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | TLV3245 | 74CBTLV3245PW,118 ( 9352 938 23118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74CBTLV3245BQ | 74CBTLV3245BQ,115 | 74CBTLV3245BQ | Always Pb-free | ||
74CBTLV3245PW | 74CBTLV3245PW,118 | 74CBTLV3245PW | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74CBTLV3245 | 8-bit bus switch with output enable | Data sheet | 2020-05-07 |
cbtlv3245 | 74CBTLV3245 IBIS Model | IBIS model | 2013-11-10 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
cbtlv3245 | 74CBTLV3245 IBIS Model | IBIS model | 2013-11-10 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.