×

74LVC2G14

Dual inverting Schmitt trigger with 5 V tolerant input

The 74LVC2G14 is a dual inverter with Schmitt-trigger inputs. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • High noise immunity

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power dissipation

  • Direct interface with TTL levels

  • Unlimited rise and fall times

  • Overvoltage tolerant inputs to 5.5 V

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C.

Applications

  • Wave and pulse shaper

  • Astable multivibrator

  • Monostable multivibrator

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC2G14GMProduction1.65 - 5.5CMOS/LVTTL± 321752low-40~125290145XSON6
74LVC2G14GNProduction1.65 - 5.5CMOS/LVTTL± 321752low-40~125274170XSON6
74LVC2G14GSProduction1.65 - 5.5CMOS/LVTTL± 321752low-40~125271176XSON6
74LVC2G14GVProduction1.65 - 5.5CMOS/LVTTL± 321752low-40~125232145TSOP6
74LVC2G14GWProduction1.65 - 5.5CMOS/LVTTL± 321752low-40~125264153TSSOP6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC2G14GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActiveVK74LVC2G14GM,132
( 9352 771 62132 )
SOT886_115ActiveVK74LVC2G14GM,115
( 9352 771 62115 )
74LVC2G14GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActiveVK74LVC2G14GN,132
( 9352 918 02132 )
74LVC2G14GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActiveVK74LVC2G14GS,132
( 9352 929 29132 )
74LVC2G14GV
TSOP6
(SOT457)
SOT457REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125ActiveV1474LVC2G14GV,125
( 9352 738 94125 )
74LVC2G14GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveVK74LVC2G14GW,125
( 9352 738 95125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC2G14GM74LVC2G14GM,13274LVC2G14GMAlways Pb-free
74LVC2G14GM74LVC2G14GM,11574LVC2G14GMAlways Pb-free
74LVC2G14GN74LVC2G14GN,13274LVC2G14GNAlways Pb-free
74LVC2G14GS74LVC2G14GS,13274LVC2G14GSAlways Pb-free
74LVC2G14GV74LVC2G14GV,12574LVC2G14GVAlways Pb-free
74LVC2G14GW74LVC2G14GW,12574LVC2G14GWAlways Pb-free
Quality and reliability disclaimer

Documentation (16)

File nameTitleTypeDate
74LVC2G14Dual inverting Schmitt trigger with 5 V tolerant inputData sheet2023-08-18
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsPackage information2023-03-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.