×

BCV62

PNP general-purpose double transistors

PNP general-purpose double transistors in a small SOT143B Surface-Mounted

Device (SMD) plastic package.

Features and benefits

  • Low current (max. 100 mA)

  • Low voltage (max. 30 V)

  • Matched pair.

  • AEC-Q101 qualified

  • Small SMD plastic package

Applications

  • Applications with working point independent of temperature

  • Current mirrors.

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityVCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)Automotive qualified
BCV62SOT143BSOT143B2.9 x 1.3 x 1PNP-30-100100800150Y
BCV62ASOT143BSOT143B2.9 x 1.3 x 1PNP-30-100100250150Y
BCV62BSOT143BSOT143B2.9 x 1.3 x 1PNP-30-100220475150Y
BCV62CSOT143BSOT143B2.9 x 1.3 x 1PNP-30-100420800150Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCV62

(SOT143B)
SOT143BWAVE_BG-BD-1
SOT143B_235Active3M%BCV62,235
( 9336 772 30235 )
SOT143B_215Active3M%BCV62,215
( 9336 772 30215 )
BCV62A

(SOT143B)
SOT143BWAVE_BG-BD-1
SOT143B_215Active3J%BCV62A,215
( 9337 921 30215 )
BCV62B

(SOT143B)
SOT143BWAVE_BG-BD-1
SOT143B_235Active3K%BCV62B,235
( 9337 921 40235 )
SOT143B_215Active3K%BCV62B,215
( 9337 921 40215 )
BCV62C

(SOT143B)
SOT143BWAVE_BG-BD-1
SOT143B_215Active3L%BCV62C,215
( 9337 921 50215 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BCV62A/G934058368215
BCV62C/A2934062827215

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCV62BCV62,235BCV62week 49, 2002
BCV62BCV62,215BCV62week 49, 2002
BCV62ABCV62A,215BCV62Aweek 49, 2002
BCV62BBCV62B,235BCV62Bweek 49, 2002
BCV62BBCV62B,215BCV62Bweek 49, 2002
BCV62CBCV62C,215BCV62Cweek 49, 2002
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BCV62PNP general-purpose double transistorsData sheet2018-08-28
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT143Bplastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyPackage information2022-05-28
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.