×

74HC597-Q100; 74HCT597-Q100

8-bit shift register with input flip-flops

The 74HC597-Q100; 74HCT597-Q100 is an 8-bit shift register with input flip-flops. It consists of an 8-bit storage register feeding a parallel-in, serial-out 8-bit shift register. Both the storage register and the shift register have positive edge-triggered clocks. The shift register also has direct load (from storage) and clear inputs. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Input levels:

    • For 74HC597-Q100: CMOS level

    • For 74HCT597-Q100: TTL level

  • 8-bit parallel storage register inputs

  • Shift register has direct overriding load and clear

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC597D-Q100Production2.0 - 6.0CMOS± 5.216108low-40~125741.532SO16
74HC597PW-Q100Production2.0 - 6.0CMOS± 5.216108low-40~1251091.036.3TSSOP16
74HCT597D-Q100Production4.5 - 5.5TTL± 42083low-40~125741.532.3SO16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC597D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HC597D74HC597D-Q100J
( 9353 003 96118 )
74HC597PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHC59774HC597PW-Q100J
( 9353 003 48118 )
74HCT597D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HCT597D74HCT597D-Q100J
( 9353 003 49118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC597D-Q10074HC597D-Q100J74HC597D-Q100Always Pb-free
74HC597PW-Q10074HC597PW-Q100J74HC597PW-Q100Always Pb-free
74HCT597D-Q10074HCT597D-Q100J74HCT597D-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
74HC_HCT597_Q1008-bit shift register with input flip-flopsData sheet2024-03-21
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.