×

PDTB1xxxU series

500 mA, 50 V PNP resistor-equipped transistors

PNP Resistor-Equipped Transistor (RET) family in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • 500 mA output current capability

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • ±10 % resistor ratio tolerance

  • AEC-Q101 qualified

  • High temperature applications up to 175 °C

Applications

  • IC inputs control

  • Cost-saving alternative to BC807 or BC817 series transistors in digital applications

  • Switching loads

Documentation (1)

File nameTitleTypeDate
PDTB1XXXU_SER500 mA, 50 V PNP resistor-equipped transistorsData sheet2017-06-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.