Features and benefits
- Built-in bias resistors
- Simplifies circuit design
- Reduces component count
- Reduces pick and place costs
- AEC-Q101 qualified
Applications
- General-purpose switching and amplification
- Inverter and interface circuits
- Circuit drivers
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTC123YM | DFN1006-3 (SOT883) | SOT883 | REFLOW_BG-BD-1 | SOT883_315 | Active | G7 | PDTC123YM,315 ( 9340 588 28315 ) |
PDTC123YU | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | %19 | PDTC123YU,115 ( 9340 587 97115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTC123YM | PDTC123YM,315 | PDTC123YM | Always Pb-free | ||
PDTC123YU | PDTC123YU,115 | PDTC123YU | Always Pb-free |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
PDTC123Y_SER | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm | Data sheet | 2023-05-24 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.