×

74AXP1G98 NRND

Low-power configurable multiple function gate

The 74AXP1G98 is a configurable multiple function gate with Schmitt-trigger inputs. The device can be configured as any of the following logic functions MUX, AND, OR, NAND, NOR, inverter and buffer. All inputs can be connected directly to VCC or GND. This device ensures very low static and dynamic power consumption across the entire VCC range from 0.7 V to 2.75 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Not recommended for new designs (NRND).

Features and benefits

  • Wide supply voltage range from 0.7 V to 2.75 V

  • Low input capacitance; CI = 0.5 pF (typical)

  • Low output capacitance; CO = 1.0 pF (typical)

  • Low dynamic power consumption; CPD = 2.7 pF at VCC = 1.2 V (typical)

  • Low static power consumption; ICC = 1.0 μA (85 °C maximum)

  • High noise immunity

  • Complies with JEDEC standard:
    • JESD8-12A.01 (1.1 V to 1.3 V)

    • JESD8-11A.01 (1.4 V to 1.6 V)

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A.01 (2.3 V to 2.7 V)

  • ESD protection:
    • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV

    • CDM JESD22-C101E exceeds 1000 V

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 2.75 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial power-down mode operation

  • Multiple package options

  • Specified from -40 °C to +85 °C

Documentation (7)

File nameTitleTypeDate
74AXP1G98Low-power configurable multiple function gateData sheet2017-03-30
axp1g9874AXP1G98 IBIS modelIBIS model2015-11-10
Nexperia_document_leaflet_Logic_SingleConfigurableLogic_201812Single configurable logicLeaflet2019-01-04
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904AXP – Extremely low-power logic technology portfolioLeaflet2019-04-05
AXP_banner3Low-power configurable multiple function gateMarcom graphics2013-06-25
axp_chip2_3daxp_chip2_3dOutline 3d2013-06-26
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
axp1g9874AXP1G98 IBIS modelIBIS model2015-11-10