×

74AXP1G08 NRND

Low-power 2-input AND gate

The 74AXP1G08 is a single 2-input AND gate.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device ensures very low static and dynamic power consumption across the entire VCC range from 0.7 V to 2.75 V. It is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Not recommended for new designs (NRND).

Features and benefits

  • Wide supply voltage range from 0.7 V to 2.75 V

  • Low input capacitance; CI = 0.5 pF (typical)

  • Low output capacitance; CO = 1.0 pF (typical)

  • Low dynamic power consumption; CPD = 2.4 pF at VCC = 1.2 V (typical)

  • Low static power consumption; ICC = 0.6 μA (85 °C maximum)

  • High noise immunity

  • Complies with JEDEC standards:

    • JESD8-12A.01 (1.1 V to 1.3 V)

    • JESD8-11A.01 (1.4 V to 1.6 V)

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A.01 (2.3 V to 2.7 V)

  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2000 V

    • CDM JESD22-C101E exceeds 1000 V

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 2.75 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Multiple package options

  • Specified from -40 °C to +85 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AXP1G08GX
NRND
Not for design in0.7 - 2.75CMOS± 4.52.6701ultra low-40~85352115.9217X2SON5

Package

All type numbers in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AXP1G08GX
X2SON5
(SOT1226-3)
SOT1226-3SOT1226-3_125Discontinued / End-of-liferE74AXP1G08GXH
( 9353 032 06125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AXP1G08GX935303206125

Environmental information

All type numbers in the table below are discontinued. See the table Discontinuation information for more information.

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AXP1G08GX74AXP1G08GXH74AXP1G08GXAlways Pb-free
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74AXP1G08Low-power 2-input AND gateData sheet2021-11-03
axp1g0874AXP1G08 IBIS modelIBIS model2014-10-22
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904AXP – Extremely low-power logic technology portfolioLeaflet2019-04-05
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT1226-3plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mmPackage information2020-08-27

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
axp1g0874AXP1G08 IBIS modelIBIS model2014-10-22