×

74LVC1G123

Single retriggerable monostable multivibrator; Schmitt trigger inputs

The 74LVC1G123 is a single retriggerable monostable multivibrator with Schmitt trigger inputs. Output pulse width is controlled by three methods:

  1. The basic pulse is programmed by selection of an external resistor (REXT) and capacitor (CEXT).

  2. Once triggered, the basic output pulse width may be extended by retriggering the gated active LOW-going edge input (A) or the active HIGH-going edge input (B). By repeating this process, the output pulse period (Q = HIGH) can be made as long as desired. Alternatively an output delay can be terminated at any time by a LOW-going edge on input CLR, which also inhibits the triggering.

  3. An internal connection from CLR to the input gates makes it possible to trigger the circuit by a HIGH-going signal at input CLR.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 V and 5 V environment. Schmitt trigger inputs, makes the circuit highly tolerant to slower input rise and fall times.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • High noise immunity

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power consumption

  • DC triggered from active HIGH or active LOW inputs

  • Retriggerable for very long pulses up to 100 % duty factor

  • Direct reset terminates output pulse

  • Schmitt trigger on all inputs

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8-B/JESD36 (2.7 V to 3.6 V)

  • Power-on-reset on outputs

  • Latch-up performance exceeds 100 mA

  • Direct interface with TTL levels

  • Inputs accept voltages up to 5.5 V

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC1G123DCProduction1.65 - 5.5CMOS/LVTTL± 323.5low-40~12520334.0113VSSOP8
74LVC1G123DPProduction1.65 - 5.5CMOS/LVTTL± 323.5low-40~12521419.8105TSSOP8
74LVC1G123GNProduction1.65 - 5.5CMOS/LVTTL± 323.5low-40~12523710.5147XSON8
74LVC1G123GSProduction1.65 - 5.5CMOS/LVTTL± 323.5low-40~12527510.7145XSON8
74LVC1G123GTProduction1.65 - 5.5CMOS/LVTTL± 323.5low-40~1253266.1156XSON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC1G123DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveY374LVC1G123DC,125
( 9352 956 65125 )
74LVC1G123DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveY374LVC1G123DP,125
( 9352 956 67125 )
74LVC1G123GN
XSON8
(SOT1116)
SOT1116REFLOW_BG-BD-1
SOT1116_115ActiveY374LVC1G123GN,115
( 9352 956 74115 )
74LVC1G123GS
XSON8
(SOT1203)
SOT1203REFLOW_BG-BD-1
SOT1203_115ActiveY374LVC1G123GS,115
( 9352 956 75115 )
74LVC1G123GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115ActiveY374LVC1G123GT,115
( 9352 956 68115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC1G123DC74LVC1G123DC,12574LVC1G123DCAlways Pb-free
74LVC1G123DP74LVC1G123DP,12574LVC1G123DPAlways Pb-free
74LVC1G123GN74LVC1G123GN,11574LVC1G123GNAlways Pb-free
74LVC1G123GS74LVC1G123GS,11574LVC1G123GSAlways Pb-free
74LVC1G123GT74LVC1G123GT,11574LVC1G123GTAlways Pb-free
Quality and reliability disclaimer

Documentation (13)

File nameTitleTypeDate
74LVC1G123Single retriggerable monostable multivibrator; Schmitt trigger inputsData sheet2023-08-14
lvc1g12374LVC1G123 IBIS modelIBIS model2015-04-02
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
MAR_SOT1203MAR_SOT1203 TopmarkTop marking2013-06-03
SOT1203plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm bodyPackage information2022-06-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03
MAR_SOT1116MAR_SOT1116 TopmarkTop marking2013-06-03
SOT1116plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm bodyPackage information2022-06-02
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc1g12374LVC1G123 IBIS modelIBIS model2015-04-02

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.