×

HEF4060B

14-stage ripple-carry binary counter/divider and oscillator

The HEF4060B is a 14-stage ripple-carry counter/divider and oscillator with three oscillator terminals (RS, REXT and CEXT), ten buffered parallel outputs (Q3 to Q9 and Q11 to Q13) and an overriding asynchronous master reset (MR). The oscillator configuration allows design of either RC or crystal oscillator circuits. The oscillator may be replaced by an external clock signal at input RS. In this case, keep the oscillator pins (REXT and CEXT) floating. The counter advances on the HIGH-to-LOW transition of RS. A HIGH level on MR clears all counter stages and forces all outputs LOW, independent of the other input conditions. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VDD.

Features and benefits

  • Wide supply voltage range from 3.0 V to 15.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Complies with JEDEC standard JESD 13-B

  • Tolerant of slow clock rise and fall times

  • Fully static operation

  • 5 V, 10 V, and 15 V parametric ratings

  • Standardized symmetrical output characteristics

  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V

  • Specified from -40 ° C to +85 °C

Parametrics

Type numberProduct statusVCC (V)Output drive capability (mA)Logic switching levelstpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
HEF4060BTProduction3.0 - 15± 2.4CMOS5030medium-40~85887.747.2SO16
HEF4060BTTProduction3.0 - 15± 2.4CMOS5030medium-40~851213.650TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
HEF4060BT
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653ActiveHEF4060BTHEF4060BT,653
( 9335 671 50653 )
HEF4060BTT
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHEF4060HEF4060BTTJ
( 9353 026 58118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
HEF4060BT
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-lifeHEF4060BTHEF4060BT,652
( 9335 671 50652 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
HEF4060BT9335671506522021-12-312022-06-30HEF4060BT

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    HEF4060BTHEF4060BT,653HEF4060BTweek 12, 2005
    HEF4060BTTHEF4060BTTJHEF4060BTTAlways Pb-free

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    HEF4060BTHEF4060BT,652HEF4060BTweek 12, 2005
    Quality and reliability disclaimer

    Documentation (8)

    File nameTitleTypeDate
    HEF4060B14-stage ripple-carry binary counter/divider and oscillatorData sheet2021-11-08
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
    SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
    SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.