×

74HC164; 74HCT164

8-bit serial-in, parallel-out shift register

The 74HC164; 74HCT164 is an 8-bit serial-in/parallel-out shift register. The device features two serial data inputs (DSA and DSB), eight parallel data outputs (Q0 to Q7). Data is entered serially through DSA or DSB and either input can be used as an active HIGH enable for data entry through the other input. Data is shifted on the LOW-to-HIGH transitions of the clock (CP) input. A LOW on the master reset input (MR) clears the register and forces all outputs LOW, independently of other inputs. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Input levels:

    • For 74HC164: CMOS level

    • For 74HCT164: TTL level

  • Gated serial data inputs

  • Asynchronous master reset

  • Complies with JEDEC standards

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • ESD protection:

    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C.

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC164BQProduction2.0 - 6.0CMOS± 5.212788low-40~12510520.173DHVQFN14
74HC164DProduction2.0 - 6.0CMOS± 5.212788low-40~12510719.465SO14
74HC164PWProduction2.0 - 6.0CMOS± 5.212858low-40~1251407.566TSSOP14
74HCT164BQProduction2.0 - 6.0CMOS± 5.212788low-40~12510520.173DHVQFN14
74HCT164DProduction4.5 - 5.5TTL± 420558low-40~12510719.465SO14
74HCT164PWProduction4.5 - 5.5TTL± 420558low-40~1251407.566TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC164BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHC16474HC164BQ,115
( 9352 911 38115 )
74HC164D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653Active74HC164D74HC164D,653
( 9337 140 70653 )
74HC164PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHC16474HC164PW,118
( 9351 873 70118 )
74HCT164BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHT16474HCT164BQ,115
( 9352 791 66115 )
74HCT164D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653Active74HCT164D74HCT164D,653
( 9337 140 80653 )
74HCT164PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHCT16474HCT164PW,118
( 9351 883 30118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC164D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_652Withdrawn / End-of-life74HC164D74HC164D,652
( 9337 140 70652 )
74HC164PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_112Withdrawn / End-of-lifeHC16474HC164PW,112
( 9351 873 70112 )
74HCT164D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_652Withdrawn / End-of-life74HCT164D74HCT164D,652
( 9337 140 80652 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC164D9337140706522021-12-312022-06-3074HC164D
    74HC164PW9351873701122021-12-312022-06-3074HC164PW
      74HCT164D9337140806522021-12-312022-06-3074HCT164D
        74HCT164PW9351883301122021-12-312022-06-3074HCT164PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC164BQ74HC164BQ,11574HC164BQAlways Pb-free
          74HC164D74HC164D,65374HC164Dweek 32, 2004
          74HC164PW74HC164PW,11874HC164PWweek 10, 2005
          74HCT164BQ74HCT164BQ,11574HCT164BQAlways Pb-free
          74HCT164D74HCT164D,65374HCT164Dweek 32, 2004
          74HCT164PW74HCT164PW,11874HCT164PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC164D74HC164D,65274HC164Dweek 32, 2004
          74HC164PW74HC164PW,11274HC164PWweek 10, 2005
          74HCT164D74HCT164D,65274HCT164Dweek 32, 2004
          Quality and reliability disclaimer

          Documentation (10)

          File nameTitleTypeDate
          74HC_HCT1648-bit serial-in, parallel-out shift registerData sheet2021-09-01
          AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
          HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
          SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
          SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.