Features and benefits
-
Non-repetitive peak reverse power dissipation: PZSM ≤ 40 W
-
Total power dissipation: Ptot ≤ 320 mW
-
Tolerance series:
-
B: approximately ±5 %
-
B1, B2, B3: approximately ±2 %
-
-
Wide working voltage range: nominal 2.4 V to 36 V (E24 range)
-
Low reverse current IR range
-
Small plastic package suitable for surface-mounted design
-
PZU5.1BA - 10BA: Very low dynamic impedances at low currents, very low leakage current, hard breakdown knee
Applications
-
General regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PZU10B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.99 | 5 | 2% | 9.77 | 10.21 | 200 | 490 | 40 | 150 | single |
PZU10BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 10 | 5 | 5% | 9.45 | 10.55 | 200 | 490 | 40 | 150 | single |
PZU11B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 10.99 | 5 | 2% | 10.76 | 11.22 | 200 | 490 | 40 | 150 | single |
PZU11BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11 | 5 | 5% | 10.44 | 11.56 | 200 | 490 | 40 | 150 | single |
PZU12B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11.99 | 5 | 2% | 11.74 | 12.24 | 200 | 490 | 40 | 150 | single |
PZU12BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 12.01 | 5 | 5% | 11.42 | 12.6 | 200 | 490 | 40 | 150 | single |
PZU13B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13.2 | 5 | 2% | 12.91 | 13.49 | 200 | 490 | 40 | 150 | single |
PZU13BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13.215 | 5 | 5% | 12.47 | 13.96 | 200 | 490 | 40 | 150 | single |
PZU14B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 14 | 5 | 2% | 13.7 | 14.3 | 200 | 490 | 40 | 150 | single |
PZU15B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 14.66 | 5 | 2% | 14.34 | 14.98 | 200 | 490 | 40 | 150 | single |
PZU15BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 14.68 | 5 | 5% | 13.84 | 15.52 | 200 | 490 | 40 | 150 | single |
PZU16B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16.18 | 5 | 2% | 15.85 | 16.51 | 200 | 490 | 40 | 150 | single |
PZU16BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16.23 | 5 | 5% | 15.37 | 17.09 | 200 | 490 | 40 | 150 | single |
PZU18B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 17.955 | 5 | 2% | 17.56 | 18.35 | 200 | 490 | 40 | 150 | single |
PZU18BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 17.985 | 5 | 5% | 16.94 | 19.03 | 200 | 490 | 40 | 150 | single |
PZU2.4BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.45 | 5 | 5% | 2.3 | 2.6 | 200 | 490 | 40 | 150 | single |
PZU2.7B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.775 | 5 | 2% | 2.65 | 2.9 | 200 | 490 | 40 | 150 | single |
PZU2.7BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.7 | 5 | 5% | 2.5 | 2.9 | 200 | 490 | 40 | 150 | single |
PZU20B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 19.955 | 5 | 2% | 19.52 | 20.39 | 200 | 490 | 40 | 150 | single |
PZU20BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 19.97 | 5 | 5% | 18.86 | 21.08 | 200 | 490 | 40 | 150 | single |
PZU22B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22.005 | 5 | 2% | 21.54 | 22.47 | 200 | 490 | 40 | 150 | single |
PZU22BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22.025 | 5 | 5% | 20.88 | 23.17 | 200 | 490 | 40 | 150 | single |
PZU24B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24.25 | 5 | 2% | 23.72 | 24.78 | 200 | 490 | 40 | 150 | single |
PZU24BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24.25 | 5 | 5% | 22.93 | 25.57 | 200 | 490 | 40 | 150 | single |
PZU27BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 27 | 5 | 5% | 25.1 | 28.9 | 200 | 490 | 40 | 150 | single |
PZU3.0B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.075 | 5 | 2% | 2.95 | 3.2 | 200 | 490 | 40 | 150 | single |
PZU3.0BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3 | 5 | 5% | 2.8 | 3.2 | 200 | 490 | 40 | 150 | single |
PZU3.3B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.375 | 5 | 2% | 3.25 | 3.5 | 200 | 490 | 40 | 150 | single |
PZU3.3BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.3 | 5 | 5% | 3.1 | 3.5 | 200 | 490 | 40 | 150 | single |
PZU3.6B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.675 | 5 | 2% | 3.55 | 3.8 | 200 | 490 | 40 | 150 | single |
PZU3.6BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.6 | 5 | 5% | 3.4 | 3.8 | 200 | 490 | 40 | 150 | single |
PZU3.9B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.985 | 5 | 2% | 3.87 | 4.1 | 200 | 490 | 40 | 150 | single |
PZU3.9BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.9 | 5 | 5% | 3.7 | 4.1 | 200 | 490 | 40 | 150 | single |
PZU30BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 30 | 5 | 5% | 28 | 32 | 200 | 490 | 40 | 150 | single |
PZU33BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 33 | 5 | 5% | 31 | 35 | 200 | 490 | 40 | 150 | single |
PZU36BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 36 | 5 | 5% | 34 | 38 | 200 | 490 | 40 | 150 | single |
PZU4.3B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.245 | 5 | 2% | 4.15 | 4.34 | 200 | 490 | 40 | 150 | single |
PZU4.3BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.245 | 5 | 5% | 4.01 | 4.48 | 200 | 490 | 40 | 150 | single |
PZU4.7B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.65 | 5 | 2% | 4.55 | 4.75 | 200 | 490 | 40 | 150 | single |
PZU4.7BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.66 | 5 | 5% | 4.42 | 4.9 | 200 | 490 | 40 | 150 | single |
PZU5.1B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.09 | 5 | 2% | 4.98 | 5.2 | 200 | 490 | 40 | 150 | single |
PZU5.1BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.105 | 5 | 5% | 4.84 | 5.37 | 200 | 490 | 40 | 150 | single |
PZU5.6B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.61 | 5 | 2% | 5.49 | 5.73 | 200 | 490 | 40 | 150 | single |
PZU5.6BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.615 | 5 | 5% | 5.31 | 5.92 | 200 | 490 | 40 | 150 | single |
PZU6.2B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.195 | 5 | 2% | 6.06 | 6.33 | 200 | 490 | 40 | 150 | single |
PZU6.2BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.195 | 5 | 5% | 5.86 | 6.53 | 200 | 490 | 40 | 150 | single |
PZU6.8B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.79 | 5 | 2% | 6.65 | 6.93 | 200 | 490 | 40 | 150 | single |
PZU6.8BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.805 | 5 | 5% | 6.47 | 7.14 | 200 | 490 | 40 | 150 | single |
PZU7.5B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.44 | 5 | 2% | 7.28 | 7.6 | 200 | 490 | 40 | 150 | single |
PZU7.5BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.45 | 5 | 5% | 7.06 | 7.84 | 200 | 490 | 40 | 150 | single |
PZU8.2B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.19 | 5 | 2% | 8.02 | 8.36 | 200 | 490 | 40 | 150 | single |
PZU8.2BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.2 | 5 | 5% | 7.76 | 8.64 | 200 | 490 | 40 | 150 | single |
PZU9.1B2A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.04 | 5 | 2% | 8.85 | 9.23 | 200 | 490 | 40 | 150 | single |
PZU9.1BA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.055 | 5 | 5% | 8.56 | 9.55 | 200 | 490 | 40 | 150 | single |
Package
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PZU10B2A/DG | 934062618115 | |||||
PZU10BA/DG | 934062621115 | |||||
PZU11B2A/DG | 934062623115 | |||||
PZU11BA/DG | 934062625115 | |||||
PZU12B2A/DG | 934062627115 | |||||
PZU12BA/DG | 934062629115 | |||||
PZU13B2A/DG | 934062632115 | |||||
PZU13BA/DG | 934062634115 | |||||
PZU14B2A/DG | 934062635115 | |||||
PZU15B2A/DG | 934062637115 | |||||
PZU15BA/DG | 934062639115 | |||||
PZU16B2A/DG | 934062642115 | |||||
PZU16BA/DG | 934062644115 | |||||
PZU18B2A/DG | 934062646115 | |||||
PZU18BA/DG | 934062648115 | |||||
PZU2.4BA/DG | 934062649115 | |||||
PZU2.7B2A/DG | 934062652115 | |||||
PZU2.7BA/DG | 934062653115 | |||||
PZU20B2A/DG | 934062655115 | |||||
PZU20BA/DG | 934062657115 | |||||
PZU22B2A/DG | 934062659115 | |||||
PZU22BA/DG | 934062662115 | |||||
PZU24B2A/DG | 934062664115 | |||||
PZU24BA/DG | 934062666115 | |||||
PZU27BA/DG | 934062667115 | |||||
PZU3.0B2A/DG | 934062669115 | |||||
PZU3.0BA/DG | 934062671115 | |||||
PZU3.3B2A/DG | 934062673115 | |||||
PZU3.3BA/DG | 934062674115 | |||||
PZU3.6B2A/DG | 934062676115 | |||||
PZU3.6BA/DG | 934062677115 | |||||
PZU3.9B2A/DG | 934062679115 | |||||
PZU3.9BA/DG | 934062681115 | |||||
PZU30BA/DG | 934062682115 | |||||
PZU33BA/DG | 934062683115 | |||||
PZU36BA/DG | 934062684115 | |||||
PZU4.3B2A/DG | 934062686115 | |||||
PZU4.3BA/DG | 934062688115 | |||||
PZU4.7B2A/DG | 934062691115 | |||||
PZU4.7BA/DG | 934062693115 | |||||
PZU5.1B2A/DG | 934062695115 | |||||
PZU5.1BA/DG | 934062697115 | |||||
PZU5.6B2A/DG | 934062699115 | |||||
PZU5.6BA/DG | 934062702115 | |||||
PZU6.2B2A/DG | 934062704115 | |||||
PZU6.2BA/DG | 934062706115 | |||||
PZU6.8B2A/DG | 934062708115 | |||||
PZU6.8BA/DG | 934062711115 | |||||
PZU7.5B2A/DG | 934062713115 | |||||
PZU7.5BA/DG | 934062715115 | |||||
PZU8.2B2A/DG | 934062717115 | |||||
PZU8.2BA/DG | 934062719115 | |||||
PZU9.1B2A/DG | 934062722115 | |||||
PZU9.1BA/DG | 934062724115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PZU10B2A | PZU10B2A,115 | PZU10B2A | Always Pb-free | ||
PZU10BA | PZU10BA,115 | PZU10BA | Always Pb-free | ||
PZU11B2A | PZU11B2A,115 | PZU11B2A | Always Pb-free | ||
PZU11BA | PZU11BA,115 | PZU11BA | Always Pb-free | ||
PZU12B2A | PZU12B2AZ | PZU12B2A | week 25, 2019 | ||
PZU12B2A | PZU12B2A,115 | PZU12B2A | Always Pb-free | ||
PZU12BA | PZU12BA,115 | PZU12BA | Always Pb-free | ||
PZU13B2A | PZU13B2A,115 | PZU13B2A | Always Pb-free | ||
PZU13BA | PZU13BA,115 | PZU13BA | Always Pb-free | ||
PZU14B2A | PZU14B2AF | PZU14B2A | week 25, 2019 | ||
PZU14B2A | PZU14B2A,115 | PZU14B2A | Always Pb-free | ||
PZU15B2A | PZU15B2A,115 | PZU15B2A | Always Pb-free | ||
PZU15BA | PZU15BA,115 | PZU15BA | Always Pb-free | ||
PZU16B2A | PZU16B2A,115 | PZU16B2A | Always Pb-free | ||
PZU16BA | PZU16BA,115 | PZU16BA | Always Pb-free | ||
PZU18B2A | PZU18B2A,115 | PZU18B2A | Always Pb-free | ||
PZU18BA | PZU18BA,115 | PZU18BA | Always Pb-free | ||
PZU2.4BA | PZU2.4BA,115 | PZU2.4BA | Always Pb-free | ||
PZU2.7B2A | PZU2.7B2A,115 | PZU2.7B2A | Always Pb-free | ||
PZU2.7BA | PZU2.7BA,115 | PZU2.7BA | Always Pb-free | ||
PZU20B2A | PZU20B2A,115 | PZU20B2A | Always Pb-free | ||
PZU20BA | PZU20BA,115 | PZU20BA | Always Pb-free | ||
PZU22B2A | PZU22B2A,115 | PZU22B2A | Always Pb-free | ||
PZU22BA | PZU22BA,115 | PZU22BA | Always Pb-free | ||
PZU24B2A | PZU24B2A,115 | PZU24B2A | Always Pb-free | ||
PZU24BA | PZU24BA,115 | PZU24BA | Always Pb-free | ||
PZU27BA | PZU27BA,115 | PZU27BA | Always Pb-free | ||
PZU3.0B2A | PZU3.0B2A,115 | PZU3.0B2A | Always Pb-free | ||
PZU3.0BA | PZU3.0BA,115 | PZU3.0BA | Always Pb-free | ||
PZU3.3B2A | PZU3.3B2A,115 | PZU3.3B2A | Always Pb-free | ||
PZU3.3BA | PZU3.3BA,115 | PZU3.3BA | Always Pb-free | ||
PZU3.6B2A | PZU3.6B2A,115 | PZU3.6B2A | Always Pb-free | ||
PZU3.6BA | PZU3.6BA,115 | PZU3.6BA | Always Pb-free | ||
PZU3.9B2A | PZU3.9B2A,115 | PZU3.9B2A | Always Pb-free | ||
PZU3.9BA | PZU3.9BA,115 | PZU3.9BA | Always Pb-free | ||
PZU30BA | PZU30BA,115 | PZU30BA | Always Pb-free | ||
PZU33BA | PZU33BA,115 | PZU33BA | Always Pb-free | ||
PZU36BA | PZU36BA,115 | PZU36BA | Always Pb-free | ||
PZU4.3B2A | PZU4.3B2A,115 | PZU4.3B2A | Always Pb-free | ||
PZU4.3BA | PZU4.3BA,115 | PZU4.3BA | Always Pb-free | ||
PZU4.7B2A | PZU4.7B2A,115 | PZU4.7B2A | Always Pb-free | ||
PZU4.7BA | PZU4.7BA,115 | PZU4.7BA | Always Pb-free | ||
PZU5.1B2A | PZU5.1B2A,115 | PZU5.1B2A | Always Pb-free | ||
PZU5.1BA | PZU5.1BA,115 | PZU5.1BA | Always Pb-free | ||
PZU5.6B2A | PZU5.6B2A,115 | PZU5.6B2A | Always Pb-free | ||
PZU5.6BA | PZU5.6BA,115 | PZU5.6BA | Always Pb-free | ||
PZU6.2B2A | PZU6.2B2A,115 | PZU6.2B2A | Always Pb-free | ||
PZU6.2BA | PZU6.2BA,115 | PZU6.2BA | Always Pb-free | ||
PZU6.8B2A | PZU6.8B2A,115 | PZU6.8B2A | Always Pb-free | ||
PZU6.8BA | PZU6.8BA,115 | PZU6.8BA | Always Pb-free | ||
PZU7.5B2A | PZU7.5B2A,115 | PZU7.5B2A | Always Pb-free | ||
PZU7.5BA | PZU7.5BA,115 | PZU7.5BA | Always Pb-free | ||
PZU8.2B2A | PZU8.2B2A,115 | PZU8.2B2A | Always Pb-free | ||
PZU8.2BA | PZU8.2BA,115 | PZU8.2BA | Always Pb-free | ||
PZU9.1B2A | PZU9.1B2A,115 | PZU9.1B2A | Always Pb-free | ||
PZU9.1BA | PZU9.1BA,115 | PZU9.1BA | Always Pb-free |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
PZUXBA_SER | Single Zener diodes | Data sheet | 2023-10-12 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- PZU10B2A
- PZU10BA
- PZU11B2A
- PZU11BA
- PZU12B2A
- PZU12BA
- PZU13B2A
- PZU13BA
- PZU14B2A
- PZU15B2A
- PZU15BA
- PZU16B2A
- PZU16BA
- PZU18B2A
- PZU18BA
- PZU2.4BA
- PZU2.7B2A
- PZU2.7BA
- PZU20B2A
- PZU20BA
- PZU22B2A
- PZU22BA
- PZU24B2A
- PZU24BA
- PZU27BA
- PZU3.0B2A
- PZU3.0BA
- PZU3.3B2A
- PZU3.3BA
- PZU3.6B2A
- PZU3.6BA
- PZU3.9B2A
- PZU3.9BA
- PZU30BA
- PZU33BA
- PZU36BA
- PZU4.3B2A
- PZU4.3BA
- PZU4.7B2A
- PZU4.7BA
- PZU5.1B2A
- PZU5.1BA
- PZU5.6B2A
- PZU5.6BA
- PZU6.2B2A
- PZU6.2BA
- PZU6.8B2A
- PZU6.8BA
- PZU7.5B2A
- PZU7.5BA
- PZU8.2B2A
- PZU8.2BA
- PZU9.1B2A
- PZU9.1BA
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.