×

74HC299

8-bit universal shift register; 3-state

The 74HC299 is an 8-bit universal shift register with 3-state outputs. It contains eight edge-triggered D-type flip-flops and the interstage logic necessary to perform synchronous shift-right, shift-left, parallel load and hold operations. The type of operation is determined by the mode select inputs S0 and S1. Pins I/O0 to I/O7 are flip-flop 3-state buffer outputs which allow them to operate as data inputs in parallel load mode. The serial outputs Q0 and Q7 are used for expansion in serial shifting of longer words. A LOW signal on the asynchronous master reset input MR overrides the Sn and clock CP inputs and resets the flip-flops. All other state changes are initiated by the rising edge of the clock pulse. Inputs can change when the clock is either state, provided that the recommended set-up and hold times are observed. A HIGH signal on the 3-state output enable inputs OE1 or OE2 disables the 3-state buffers and the I/On outputs assume a high-impedance OFF-state. In this condition, the shift, hold, load and reset operations can still occur. The 3-state buffers are also disabled by HIGH signals on both S0 and S1, when in preparation for a parallel load operation. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • CMOS input levels

  • Multiplexed inputs/outputs provide improved bit density

  • Four operating modes:

    • Shift left

    • Shift right

    • Hold (store)

    • Load data

  • Operates with output enable or at high-impedance OFF-state

  • 3-state outputs drive bus lines directly

  • Cascadable for n-bit word lengths

  • ESD protection:

    • HBM JESD22-A114F exceeds 2 kV

    • MM JESD22-A115-A exceeds 200 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC299DProduction2.0 - 6.0CMOS± 7.819548low-40~125636.038SO20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC299D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_653Active74HC299D74HC299D,653
( 9337 135 40653 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC299D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_652Withdrawn / End-of-life74HC299D74HC299D,652
( 9337 135 40652 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC299D9337135406522021-12-312022-06-3074HC299D

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74HC299D74HC299D,65374HC299Dweek 4, 2004

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74HC299D74HC299D,65274HC299Dweek 4, 2004
    Quality and reliability disclaimer

    Documentation (6)

    File nameTitleTypeDate
    74HC2998-bit universal shift register; 3-stateData sheet2021-05-11
    AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
    SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.