×

BAV20; BAV21

General purpose diodes

The BAV20 and BAV21 are switching diodes fabricated in planar technology, and encapsulated in hermetically sealed leaded glass SOD27 (DO-35) packages.

Features and benefits

  • Hermetically sealed leaded glass SOD27 (DO-35) package

  • Switching speed: max. 50 ns

  • General application

  • Continuous reverse voltage: max. 150 V, 200 V

  • Repetitive peak reverse voltage: max. 200 V, 250 V

  • Repetitive peak forward current: max. 625 mA.

Applications

  • General purposes in industrial equipment e.g. oscilloscopes, digital voltmeters and video output stages in colour television.

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IFSM [max] (A)VF [max] (mV)IR [max] (nA)IFRM (mA)Configurationtrr [max] (ns)IF [max] (mA)Cd [max] (pF)
BAV20SOD27ALF24.25 x 1.8515091000@IF=100mA100@VR=150V625single502505
BAV21SOD27ALF24.25 x 1.8520091000@IF=100mA100@VR=200V625single502505

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BAV20
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBAV20,113
( 9331 892 00113 )
SOD27_143ActiveStandard MarkingBAV20,143
( 9331 892 00143 )
SOD27_133ActiveStandard MarkingBAV20,133
( 9331 892 00133 )
BAV21
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_113ActiveStandard MarkingBAV21,113
( 9331 892 10113 )
SOD27_143ActiveStandard MarkingBAV21,143
( 9331 892 10143 )
SOD27_133ActiveStandard MarkingBAV21,133
( 9331 892 10133 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BAV20/N934059444113
BAV21/G934059078133
BAV21/N934059445133
BAV21/N934059445113

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BAV20BAV20,113BAV20
BAV20BAV20,143BAV20
BAV20BAV20,133BAV20
BAV21BAV21,113BAV21
BAV21BAV21,143BAV21
BAV21BAV21,133BAV21
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
BAV20General purpose diodesData sheet2009-12-09
LSYMDIO-Other type1999-04-30
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOD27glass, hermetically sealed glass package; axial leaded; 2 leads; 4.25 mm x 1.85 mm bodyPackage information2020-04-21

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.