×

74LVC2G34-Q100

Dual buffer gate

The 74LVC2G34-Q100 is a dual buffer. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and -40 °C to +125 °C

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power dissipation

  • IOFF provides partial Power-down mode operation

  • Direct interface with TTL levels

  • Latch-up performance exceeds 250 mA

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC2G34GM-Q100Production1.65 - 5.5CMOS/LVTTL± 322.21752low-40~1252906.5145XSON6
74LVC2G34GV-Q100Production1.65 - 5.5CMOS/LVTTL± 322.21752low-40~12523139.1145TSOP6
74LVC2G34GW-Q100Production1.65 - 5.5CMOS/LVTTL± 322.21752low-40~12526438.4153TSSOP6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC2G34GM-Q100
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_125ActiveYA74LVC2G34GM-Q100,1
( 9352 990 49125 )
74LVC2G34GV-Q100
TSOP6
(SOT457)
SOT457REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125ActiveY3474LVC2G34GV-Q100,1
( 9352 990 51125 )
74LVC2G34GW-Q100
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveYA74LVC2G34GW-Q100,1
( 9352 990 52125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC2G34GM-Q10074LVC2G34GM-Q100,174LVC2G34GM-Q100Always Pb-free
74LVC2G34GV-Q10074LVC2G34GV-Q100,174LVC2G34GV-Q100Always Pb-free
74LVC2G34GW-Q10074LVC2G34GW-Q100,174LVC2G34GW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (14)

File nameTitleTypeDate
74LVC2G34_Q100Dual buffer gateData sheet2023-08-22
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc2g3474LVC2G34 IBIS modelIBIS model2015-09-06
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_document_leaflet_Logic_Automotive_MicroPak_solutions_201904Automotive logic in MicroPak leadless packagesLeaflet2019-04-18
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsPackage information2023-03-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc2g3474LVC2G34 IBIS modelIBIS model2015-09-06

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.