×

74AHC14-Q100; 74AHCT14-Q100

Hex inverting Schmitt trigger

The 74AHC14-Q100; 74AHCT14-Q100 is a hex inverter with Schmitt-trigger inputs. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • Balanced propagation delays

  • Input levels:

    • For 74AHC14-Q100: CMOS level

    • For 74AHCT14-Q100: TTL level

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC14BQ-Q100Production2.0 - 5.5CMOS± 8606low-40~12510620.974DHVQFN14
74AHC14D-Q100Production2.0 - 5.5CMOS± 8606low-40~12510820.166SO14
74AHC14PW-Q100Production2.0 - 5.5CMOS± 8606low-40~1251417.7967.1874314159292TSSOP14
74AHCT14BQ-Q100Production4.5 - 5.5TTL± 8606low-40~12510620.974DHVQFN14
74AHCT14D-Q100Production4.5 - 5.5TTL± 8606low-40~12510820.166SO14
74AHCT14PW-Q100Production4.5 - 5.5TTL± 8606low-40~1251417.7967.1874314159292TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC14BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAHC1474AHC14BQ-Q100,115
( 9352 984 93115 )
74AHC14D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHC14D74AHC14D-Q100,118
( 9352 984 94118 )
74AHC14PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHC1474AHC14PW-Q100,118
( 9352 984 95118 )
74AHCT14BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAHT1474AHCT14BQ-Q100,11
( 9352 984 96115 )
74AHCT14D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHCT14D74AHCT14D-Q100,118
( 9352 984 97118 )
74AHCT14PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHCT1474AHCT14PW-Q100,11
( 9352 984 98118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC14BQ-Q10074AHC14BQ-Q100,11574AHC14BQ-Q100Always Pb-free
74AHC14D-Q10074AHC14D-Q100,11874AHC14D-Q100Always Pb-free
74AHC14PW-Q10074AHC14PW-Q100,11874AHC14PW-Q100Always Pb-free
74AHCT14BQ-Q10074AHCT14BQ-Q100,1174AHCT14BQ-Q100Always Pb-free
74AHCT14D-Q10074AHCT14D-Q100,11874AHCT14D-Q100Always Pb-free
74AHCT14PW-Q10074AHCT14PW-Q100,1174AHCT14PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (11)

File nameTitleTypeDate
74AHC_AHCT14_Q100Hex inverting Schmitt triggerData sheet2024-04-10
ahc14ahc14 IBIS modelIBIS model2013-04-07
ahct14ahct14 IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc14ahc14 IBIS modelIBIS model2013-04-07
ahct14ahct14 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.