×

74LVC08A-Q100

Quad 2-input AND gate

The 74LVC08A-Q100 provides four 2-input AND gates.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V applications.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • 5 V tolerant inputs for interfacing with 5 V logic

  • Wide supply voltage range from 1.2 V to 3.6 V

  • CMOS low power consumption

  • Direct interface with TTL levels

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC08ABQ-Q100Production1.2 - 3.6TTL± 242.11504low-40~12510923.477DHVQFN14
74LVC08AD-Q100Production1.2 - 3.6TTL± 242.11504low-40~12511222.670SO14
74LVC08APW-Q100Production1.2 - 3.6TTL± 242.11504low-40~1251448.470TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC08ABQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveVC08A74LVC08ABQ-Q100,11
( 9352 990 53115 )
74LVC08AD-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74LVC08AD74LVC08AD-Q100,118
( 9352 990 54118 )
74LVC08APW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveLVC08A LVC08A Standard Procedure Standard Procedure74LVC08APW-Q100,11
( 9352 990 55118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC08ABQ-Q10074LVC08ABQ-Q100,1174LVC08ABQ-Q100Always Pb-free
74LVC08AD-Q10074LVC08AD-Q100,11874LVC08AD-Q100Always Pb-free
74LVC08APW-Q10074LVC08APW-Q100,1174LVC08APW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (13)

File nameTitleTypeDate
74LVC08A_Q100Quad 2-input AND gateData sheet2024-02-08
AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2023-02-07
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc08alvc08a IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
lvclvc Spice modelSPICE model2013-05-06
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc08alvc08a IBIS modelIBIS model2013-04-07
lvclvc Spice modelSPICE model2013-05-06

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.