Features and benefits
-
Standard '244-type pinout
-
5 Ω switch connection between two ports
-
TTL compatible control input levels
-
Package options include:
-
plastic small outline (SO20)
-
shrink small outline (SSOP20)
-
shrink small outline, QSOP (SSOP20)
-
thin shrink small outline (TSSOP20)
-
depopulated heatsink very thin quad flat package, no leads (DHVQFN20)
-
-
Latch-up protection exceeds 500 mA per JESD78
-
ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
CBT3244A | Octal bus switch with quad output enables | Data sheet | 2017-09-08 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.