×

74AXP1G07 NRND

Low-power buffer with open-drain output

The 74AXP1G07 is a non-inverting buffer with open-drain output.

Schmitt-trigger action at the input makes the circuit tolerant of slower input rise and fall times.

This device ensures very low static and dynamic power consumption across the entire VCC range from 0.7 V to 2.75 V. It is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Not recommended for new designs (NRND).

Features and benefits

  • Wide supply voltage range from 0.7 V to 2.75 V

  • Low input capacitance; CI = 0.5 pF (typical)

  • Low output capacitance; CO = 0.7 pF (typical)

  • Low dynamic power consumption; CPD = 1.0 pF at VCC = 1.2 V (typical)

  • Low static power consumption; ICC = 0.6 μA (85 °C maximum)

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-12A.01 (1.1 V to 1.3 V)

    • JESD8-11A.01 (1.4 V to 1.6 V)

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A.01 (2.3 V to 2.7 V)

  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV

    • CDM JESD22-C101E exceeds 1000 V

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 2.75 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Multiple package options

  • Specified from -40 °C to +85 °C

Documentation (5)

File nameTitleTypeDate
74AXP1G07Low-power buffer with open-drain outputData sheet2021-09-30
axp1g0774AXP1G07 IBIS modelIBIS model2015-11-03
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904AXP – Extremely low-power logic technology portfolioLeaflet2019-04-05
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
axp1g0774AXP1G07 IBIS modelIBIS model2015-11-03