×

74AHC3GU04

Triple unbuffered inverter

The 74AHC3GU04 is a triple unbuffered inverter. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

Features and benefits

  • Symmetrical output impedance

  • Balanced propagation delays

  • Wide supply voltage range from 2.0 to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • CMOS input level

  • High noise immunity

  • CMOS low power dissipation

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AHC3GU04DCProduction2.0 - 5.5CMOS± 8603low-40~125204114VSSOP8
74AHC3GU04DPProduction2.0 - 5.5CMOS± 8603low-40~125216105TSSOP8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC3GU04DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveAU474AHC3GU04DC,125
( 9352 751 24125 )
74AHC3GU04DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveAU474AHC3GU04DP,125
( 9352 746 86125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC3GU04DC74AHC3GU04DC,12574AHC3GU04DCweek 1, 2005
74AHC3GU04DP74AHC3GU04DP,12574AHC3GU04DPweek 41, 2004
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74AHC3GU04Triple unbuffered inverterData sheet2023-09-06
AN10161PicoGate Logic footprintsApplication note2002-10-29
ahc3gu0474AHC3GU04 IBIS modelIBIS model2019-01-09
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc3gu0474AHC3GU04 IBIS modelIBIS model2019-01-09

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.