Features and benefits
-
Wide supply voltage range from 2.7 to 3.6 V
-
Overvoltage tolerant inputs to 5.5 V
-
BiCMOS high speed and output drive
-
Direct interface with TTL levels
-
No bus current loading when output is tied to 5 V bus
-
Power-up 3-state
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards:
-
JESD8C (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM JESD22-A114E exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V
-
-
Specified from -40 °C to +85 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LVT04D | Production | 2.7 - 3.6 | TTL | -20 / +32 | 150 | 6 | medium | -40~85 | 108 | 67 | SO14 |
74LVT04PW | Production | 2.7 - 3.6 | TTL | -20 / +32 | 150 | 6 | medium | -40~85 | 141 | 67.5 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVT04D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_118 | Active | 74LVT04D | 74LVT04D,118 ( 9352 089 90118 ) |
74LVT04PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | LVT04 | 74LVT04PW,118 ( 9352 090 10118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVT04PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_112 | Withdrawn / End-of-life | LVT04 | 74LVT04PW,112 ( 9352 090 10112 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVT04D | 74LVT04D,118 | 74LVT04D | week 5, 2004 | ||
74LVT04PW | 74LVT04PW,118 | 74LVT04PW | week 10, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVT04PW | 74LVT04PW,112 | 74LVT04PW | week 10, 2005 |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74LVT04 | 3.3 V Hex inverter | Data sheet | 2021-08-12 |
lvt04 | lvt04 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
lvt | lvt Spice model | SPICE model | 2013-05-06 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.