×

74AHC1G17-Q100; 74AHCT1G17-Q100

Single Schmitt trigger buffer

The 74AHC1G17-Q100 and 74AHCT1G17-Q100 are single buffers with Schmitt-trigger inputs. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • Symmetrical output impedance

  • Balanced propagation delays

  • Input levels:

    • For 74AHC1G17-Q100: CMOS level

    • For 74AHCT1G17-Q100: TTL level

  • SOT353-1 package option

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Applications

  • Wave and pulse shapers

  • Astable multivibrators

  • Monostable multivibrators

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC1G17GW-Q100Production2.0 - 5.5CMOS± 8601low-40~12532290.7191TSSOP5
74AHCT1G17GW-Q100Production4.5 - 5.5TTL± 8601low-40~12532290.7191TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC1G17GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveAJ74AHC1G17GW-Q100H
( 9353 085 24125 )
74AHCT1G17GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveCJ74AHCT1G17GW-Q100H
( 9353 085 23125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC1G17GW-Q10074AHC1G17GW-Q100H74AHC1G17GW-Q100week 25, 2019
74AHCT1G17GW-Q10074AHCT1G17GW-Q100H74AHCT1G17GW-Q100week 25, 2019
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74AHC_AHCT1G17_Q100Single Schmitt trigger bufferData sheet2023-09-15
ahc1g1774AHC1G17 IBIS modelIBIS model2019-01-09
ahct1g1774AHCT1G17 IBIS modelIBIS model2019-01-09
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc1g1774AHC1G17 IBIS modelIBIS model2019-01-09
ahct1g1774AHCT1G17 IBIS modelIBIS model2019-01-09

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.