×

74LVC3G04

Triple inverter

The 74LVC3G04 is a triple inverter. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • 5 V tolerant outputs for interfacing with 5 V logic

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8B/JESD36 (2.7 V to 3.6 V)

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power consumption

  • Latch-up performance exceeds 250 mA

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC3G04DCProduction1.65 - 5.5CMOS/LVTTL± 321753low-40~125205115VSSOP8
74LVC3G04DPProduction1.65 - 5.5CMOS/LVTTL± 321753low-40~125217106TSSOP8
74LVC3G04GNProduction1.65 - 5.5CMOS/LVTTL± 321753low-40~125243152XSON8
74LVC3G04GSProduction1.65 - 5.5CMOS/LVTTL± 321753low-40~125281149XSON8
74LVC3G04GTProduction1.65 - 5.5CMOS/LVTTL± 321753low-40~125334162XSON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC3G04DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveV0474LVC3G04DC,125
( 9352 752 23125 )
74LVC3G04DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveV0474LVC3G04DP,125
( 9352 755 62125 )
74LVC3G04GN
XSON8
(SOT1116)
SOT1116REFLOW_BG-BD-1
SOT1116_115ActiveV474LVC3G04GN,115
( 9352 922 52115 )
74LVC3G04GS
XSON8
(SOT1203)
SOT1203REFLOW_BG-BD-1
SOT1203_115ActiveV474LVC3G04GS,115
( 9352 928 07115 )
74LVC3G04GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115ActiveV0474LVC3G04GT,115
( 9352 789 31115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC3G04DC74LVC3G04DC,12574LVC3G04DCweek 1, 2005
74LVC3G04DP74LVC3G04DP,12574LVC3G04DPweek 41, 2004
74LVC3G04GN74LVC3G04GN,11574LVC3G04GNAlways Pb-free
74LVC3G04GS74LVC3G04GS,11574LVC3G04GSAlways Pb-free
74LVC3G04GT74LVC3G04GT,11574LVC3G04GTAlways Pb-free
Quality and reliability disclaimer

Documentation (15)

File nameTitleTypeDate
74LVC3G04Triple inverterData sheet2023-08-24
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc3g0474LVC3G04 IBIS modelIBIS model2015-01-15
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
MAR_SOT1203MAR_SOT1203 TopmarkTop marking2013-06-03
SOT1203plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm bodyPackage information2022-06-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03
MAR_SOT1116MAR_SOT1116 TopmarkTop marking2013-06-03
SOT1116plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm bodyPackage information2022-06-02
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc3g0474LVC3G04 IBIS modelIBIS model2015-01-15

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.