×

74HC03-Q100; 74HCT03-Q100

Quad 2-input NAND gate; open-drain output

The 74HC03-Q100; 74HCT03-Q100 is a quad 2-input NAND gate with open-drain outputs. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Input levels:

    • For 74HC03-Q100: CMOS level

    • For 74HCT03-Q100: TTL level

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC03D-Q100Production2.0 - 6.0CMOS5.28364low-40~1259612.254SO14
74HC03PW-Q100Production2.0 - 6.0CMOS5.28364low-40~1251335.258.6TSSOP14
74HCT03D-Q100Production4.5 - 5.5TTL± 410364low-40~1259813.456SO14
74HCT03PW-Q100Production4.5 - 5.5TTL± 410364low-40~1251335.258.6TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC03D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74HC03D74HC03D-Q100J
( 9353 011 87118 )
74HC03PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHC0374HC03PW-Q100J
( 9353 013 47118 )
74HCT03D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74HCT03D74HCT03D-Q100J
( 9353 013 54118 )
74HCT03PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHCT0374HCT03PW-Q100J
( 9353 013 55118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC03D-Q10074HC03D-Q100J74HC03D-Q100Always Pb-free
74HC03PW-Q10074HC03PW-Q100J74HC03PW-Q100Always Pb-free
74HCT03D-Q10074HCT03D-Q100J74HCT03D-Q100Always Pb-free
74HCT03PW-Q10074HCT03PW-Q100J74HCT03PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
74HC_HCT03_Q100Quad 2-input NAND gate; open-drain outputData sheet2024-02-16
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.