×

74LVC3G06

Triple inverter with open-drain output

The 74LVC3G06 is a triple inverter with open-drain outputs. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • -24 mA output drive (VCC = 3.0 V)

  • CMOS low power consumption

  • Latch-up performance exceeds 250 mA

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8-B/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC3G06DCProduction1.65 - 5.5CMOS/LVTTL321753low-40~125205115VSSOP8
74LVC3G06DPProduction1.65 - 5.5CMOS/LVTTL321753low-40~125217106TSSOP8
74LVC3G06GNProduction1.65 - 5.5CMOS/LVTTL321753low-40~125243152XSON8
74LVC3G06GSProduction1.65 - 5.5CMOS/LVTTL321753low-40~125281149XSON8
74LVC3G06GTProduction1.65 - 5.5CMOS/LVTTL321753low-40~125334162XSON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC3G06DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveV0674LVC3G06DC,125
( 9352 755 55125 )
74LVC3G06DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveV0674LVC3G06DP,125
( 9352 755 56125 )
74LVC3G06GN
XSON8
(SOT1116)
SOT1116REFLOW_BG-BD-1
SOT1116_115ActiveV674LVC3G06GN,115
( 9352 922 53115 )
74LVC3G06GS
XSON8
(SOT1203)
SOT1203REFLOW_BG-BD-1
SOT1203_115ActiveV674LVC3G06GS,115
( 9352 928 09115 )
74LVC3G06GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115ActiveV0674LVC3G06GT,115
( 9352 789 32115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC3G06DC74LVC3G06DC,12574LVC3G06DCweek 1, 2005
74LVC3G06DP74LVC3G06DP,12574LVC3G06DPweek 41, 2004
74LVC3G06GN74LVC3G06GN,11574LVC3G06GNAlways Pb-free
74LVC3G06GS74LVC3G06GS,11574LVC3G06GSAlways Pb-free
74LVC3G06GT74LVC3G06GT,11574LVC3G06GTAlways Pb-free
Quality and reliability disclaimer

Documentation (15)

File nameTitleTypeDate
74LVC3G06Triple inverter with open-drain outputData sheet2023-08-28
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc3g0674LVC3G06 IBIS modelIBIS model2015-01-14
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
MAR_SOT1203MAR_SOT1203 TopmarkTop marking2013-06-03
SOT1203plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm bodyPackage information2022-06-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03
MAR_SOT1116MAR_SOT1116 TopmarkTop marking2013-06-03
SOT1116plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm bodyPackage information2022-06-02
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc3g0674LVC3G06 IBIS modelIBIS model2015-01-14

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.