×

HEF40106B

Hex inverting Schmitt trigger

The HEF40106B is a hex inverter with Schmitt-trigger inputs. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VDD.

Features and benefits

  • Wide supply voltage range from 3.0 V to 15.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Schmitt trigger input discrimination

  • Fully static operation

  • 5 V, 10 V, and 15 V parametric ratings

  • Standardized symmetrical output characteristics

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Complies with JEDEC standard JESD 13-B

  • ESD protection:
    • HBM JESD22-A114F exceeds 2 kV

    • MM JESD22-A115-B exceeds 200 V

Applications

  • Wave and pulse shapers

  • Astable multivibrators

  • Monostable multivibrators

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
HEF40106BTProduction3.0 - 15CMOS± 2.4106medium-40~8510765SO14
HEF40106BTTProduction3.0 - 15CMOS± 2.4106medium-40~8514066.4TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
HEF40106BT
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653ActiveHEF40106BTHEF40106BT,653
( 9334 069 60653 )
HEF40106BTT
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHF40106HEF40106BTT,118
( 9352 702 76118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
HEF40106BT
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_652Withdrawn / End-of-lifeHEF40106BTHEF40106BT,652
( 9334 069 60652 )
HEF40106BTT
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_112Withdrawn / End-of-lifeHF40106HEF40106BTT,112
( 9352 702 76112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
HEF40106BT9334069606522021-12-312022-06-30HEF40106BT
    HEF40106BTT9352702761122021-12-312022-06-30HEF40106BTT

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      HEF40106BTHEF40106BT,653HEF40106BTweek 13, 2005
      HEF40106BTTHEF40106BTT,118HEF40106BTTweek 10, 2005

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      HEF40106BTHEF40106BT,652HEF40106BTweek 13, 2005
      HEF40106BTTHEF40106BTT,112HEF40106BTTweek 10, 2005
      Quality and reliability disclaimer

      Documentation (9)

      File nameTitleTypeDate
      HEF40106BHex inverting Schmitt triggerData sheet2022-10-07
      AN11051Pin FMEA HEF4000 familyApplication note2019-01-09
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
      SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.