×

74ABT162244

16-bit buffer/line driver with 30 Ohm series termination resistors; 3-state

The 74ABT162244 is a 16-bit buffer/line driver with 30 Ω termination resistors and 3-state outputs. The device can be used as four 4-bit buffers, two 8-bit buffers or one 16-bit buffer. The device features four output enables (1OE, 2OE, 3OE and 4OE), each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Supply voltage range from 4.5 V to 5.5 V

  • BiCMOS high speed and output drive

  • Direct interface with TTL levels

  • Power-up 3-state

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up protection exceeds 500 mA per JESD78B class II level A

  • 16-bit bus interface

  • Multiple VCC and GND pins minimize switching noise

  • 3-state buffers

  • Output capability: +12 mA and -32 mA

  • Live insertion and extraction permitted

  • ESD protection:

    • HBM JESD22-A114F exceeds 2000 V

    • CDM JESD22-C101-C exceeds 1000 V

  • Specified from -40 °C to +85 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74ABT162244DGGProduction4.5 - 5.5TTL-32 / 1210016medium-40~858237TSSOP48

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ABT162244DGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveABT162244 ABT162244 Standard Procedure Standard Procedure74ABT162244DGG,118
( 9352 038 20118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ABT162244DGG935203820518
74ABT162244DGG935203820512
74ABT162244DGG9352038201122021-06-302021-12-3174ABT162244DGG

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ABT162244DGG74ABT162244DGG,11874ABT162244DGGAlways Pb-free
    Quality and reliability disclaimer

    Documentation (6)

    File nameTitleTypeDate
    74ABT16224416-bit buffer/line driver with 30 Ω series termination resistors; 3-stateData sheet2024-02-22
    abt162244abt162244 IBIS modelIBIS model2013-04-07
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    abt16abt16 Spice modelSPICE model2013-05-06
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT362-1plastic thin shrink small outline package; 48 leads; body width 6.1 mmPackage information2024-01-05

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    abt162244abt162244 IBIS modelIBIS model2013-04-07
    abt16abt16 Spice modelSPICE model2013-05-06

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.