×

74HC107; 74HCT107

Dual JK flip-flop with reset; negative-edge trigger

The 74HC107; 74HCT107 is a dual negative edge triggered JK flip-flop featuring individual J and K inputs, clock (CP) and reset (R) inputs and complementary Q and Q outputs. The reset is an asynchronous active LOW input and operates independently of the clock input. The J and K inputs control the state changes of the flip-flops as described in the mode select function table. The J and K inputs must be stable one set-up time prior to the HIGH-to-LOW clock transition for predictable operation. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • Input levels:

    • The 74HC107: CMOS levels

    • The 74HCT107: TTL levels

  • ESD protection:
    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC107DProduction2.0 - 6.0CMOS± 5.21678low-40~125876.545SO14
74HC107PWProduction2.0 - 6.0CMOS± 5.21678low-40~1251273.151.4TSSOP14
74HCT107DProduction4.5 - 5.5TTL± 41673low-40~125876.545SO14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC107D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653Active74HC107D74HC107D,653
( 9337 139 20653 )
74HC107PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHC10774HC107PW,118
( 9351 863 10118 )
74HCT107D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653Active74HCT107D74HCT107D,653
( 9337 139 30653 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC107D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_652Withdrawn / End-of-life74HC107D74HC107D,652
( 9337 139 20652 )
74HC107PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_112Withdrawn / End-of-lifeHC10774HC107PW,112
( 9351 863 10112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC107D9337139206522021-12-312022-06-3074HC107D
    74HC107PW9351863101122021-12-312022-06-3074HC107PW
      74HCT107D9337139306522021-12-312022-06-3074HCT107D

        Environmental information

        Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
        74HC107D74HC107D,65374HC107Dweek 5, 2004
        74HC107PW74HC107PW,11874HC107PWweek 10, 2005
        74HCT107D74HCT107D,65374HCT107Dweek 5, 2004

        The variants in the table below are discontinued. See the table Discontinuation information for more information.

        Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
        74HC107D74HC107D,65274HC107Dweek 5, 2004
        74HC107PW74HC107PW,11274HC107PWweek 10, 2005
        Quality and reliability disclaimer

        Documentation (9)

        File nameTitleTypeDate
        74HC_HCT107Dual JK flip-flop with reset; negative-edge triggerData sheet2024-02-20
        AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
        HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
        SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
        SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
        SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
        SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
        WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
        SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

        Support

        If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

        Ordering, pricing & availability

        Sample

        As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

        Sample orders normally take 2-4 days for delivery.

        If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.