×

74LVT162374

3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state

The 74LVT162374 is a high performance BiCMOS product designed for VCC operation at 3.3 V.

The 74LVT162374 is designed with 30 Ω series resistance in both the HIGH and LOW states of the output. This design reduces line noise in applications such as memory address drivers, clock drivers, and bus receivers/transmitters.

This device is a 16-bit edge-triggered D-type flip-flop featuring non-inverting 3-state outputs. The device can be used as two 8-bit flip-flops or one 16-bit flip-flop. On the positive transition of the clock (CP), the Q outputs of the flip-flop take on the logic levels set up at the D inputs.

Features and benefits

  • 16-bit edge-triggered flip-flop

  • 3-state buffers

  • Output capability: +12 mA and −12 mA

  • TTL input and output switching levels

  • Input and output interface capability to systems at 5 V supply

  • Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs

  • Live insertion and extraction permitted

  • Outputs include series resistance of 30 Ω making external resistors unnecessary

  • Power-up reset

  • Power-up 3-state

  • No bus current loading when output is tied to 5 V bus

  • Latch-up protection:

    • JESD78B Class II exceeds 500 mA

  • ESD protection:

    • HBM: JESD22-A114F exceeds 2000 V

    • MM: JESD22-A115-A exceeds 200 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVT162374DGGProduction2.7 - 3.6TTL± 123.0150medium-40~85821.835TSSOP48

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVT162374DGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveLVT16237474LVT162374DGG,118
( 9352 641 67118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVT162374DGG935264167518
74LVT162374DGG935264167512
74LVT162374DGG9352641671122021-06-302021-12-3174LVT162374DGG

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74LVT162374DGG74LVT162374DGG,11874LVT162374DGGAlways Pb-free
    Quality and reliability disclaimer

    Documentation (5)

    File nameTitleTypeDate
    74LVT1623743.3 V 16-bit edge-triggered D-type flip-flop with 30 Ω termination resistors; 3-stateData sheet2024-02-01
    lvt162374lvt162374 IBIS modelIBIS model2013-04-07
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT362-1plastic thin shrink small outline package; 48 leads; body width 6.1 mmPackage information2024-01-05

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    lvt162374lvt162374 IBIS modelIBIS model2013-04-07

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.