×

74AUP2G0604

Low-power inverting buffer with open-drain and inverter

The 74AUP2G0604 is a single inverting buffer with open-drain output and a single inverter. It features two input pins (nA), an output pin (2Y) and an open-drain output pin (1Y).

Schmitt trigger action at all inputs makes the circuit tolerant of slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • High noise immunity

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-B (2.7 V to 3.6 V)

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AUP2G0604GMProduction0.8 - 3.6CMOS± 1.94.0702ultra low-40~1252906.5145XSON6
74AUP2G0604GNProduction0.8 - 3.6CMOS± 1.94.0702ultra low-40~12527511.7171XSON6
74AUP2G0604GSProduction0.8 - 3.6CMOS± 1.94.0702ultra low-40~12527214.8177XSON6
74AUP2G0604GWProduction0.8 - 3.6CMOS± 1.94.0702ultra low-40~12526438.6153TSSOP6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP2G0604GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_125Activea674AUP2G0604GMH
( 9352 996 53125 )
74AUP2G0604GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_125Activea674AUP2G0604GNH
( 9352 996 54125 )
74AUP2G0604GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_125Activea674AUP2G0604GSH
( 9352 996 55125 )
74AUP2G0604GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125Activea674AUP2G0604GWH
( 9352 996 56125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP2G0604GM74AUP2G0604GMH74AUP2G0604GMAlways Pb-free
74AUP2G0604GN74AUP2G0604GNH74AUP2G0604GNAlways Pb-free
74AUP2G0604GS74AUP2G0604GSH74AUP2G0604GSAlways Pb-free
74AUP2G0604GW74AUP2G0604GWH74AUP2G0604GWAlways Pb-free
Quality and reliability disclaimer

Documentation (15)

File nameTitleTypeDate
74AUP2G0604Low-power inverting buffer with open-drain and inverterData sheet2023-07-24
aup2g0604IBIS modelIBIS model2014-12-21
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_document_Logic_CombinationLogic_infocard_201710Combination logic solutions cardLeaflet2017-10-16
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
aup2g0604IBIS modelIBIS model2014-12-21

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.