×

74LV164-Q100

8-bit serial-in/parallel-out shift register

The 74LV164-Q100 is an 8-bit edge-triggered shift register with serial data entry and an output from each of the eight stages. Data is entered serially through one of two inputs (DSA or DSB) and either input can be used as an active HIGH enable for data entry through the other input. Both inputs must be connected together or an unused input must be tied HIGH.

Data shifts one place to the right on each LOW-to-HIGH transition of the clock input (CP) and enters into Q0, which is the logical AND-function of the two data inputs (DSA and DSB) that existed one set-up time prior to the rising clock edge.

A LOW on the master reset input (MR) overrides all other inputs and clears the register asynchronously, forcing all outputs LOW.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide operating voltage: 1.0 V to 5.5 V

  • Optimized for low-voltage applications: 1.0 V to 3.6 V

  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V

  • Typical VOLP (output ground bounce): < 0.8 V at VCC = 3.3 V and Tamb = 25 °C

  • Typical VOHV (output VOH undershoot): > 2 V at VCC = 3.3 V and Tamb = 25 °C

  • Gated serial data inputs

  • Asynchronous master reset

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LV164BQ-Q100Production1.0 - 5.5TTL± 121278low-40~125929.158DHVQFN14
74LV164D-Q100Production1.0 - 5.5TTL± 121278low-40~125907.947SO14
74LV164PW-Q100Production1.0 - 5.5TTL± 121278low-40~1251283.653.1TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LV164BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveLV16474LV164BQ-Q100X
( 9353 025 47115 )
74LV164D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74LV164D74LV164D-Q100J
( 9353 008 99118 )
74LV164PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveLV16474LV164PW-Q100J
( 9353 009 01118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LV164BQ-Q10074LV164BQ-Q100X74LV164BQ-Q100Always Pb-free
74LV164D-Q10074LV164D-Q100J74LV164D-Q100Always Pb-free
74LV164PW-Q10074LV164PW-Q100J74LV164PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74LV164_Q1008-bit serial-in/parallel-out shift registerData sheet2024-01-31
74lv16474LV164 IBIS modelIBIS model2017-10-21
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
74lv16474LV164 IBIS modelIBIS model2017-10-21

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.