×

HEF4052B

Dual 4-channel analog multiplexer/demultiplexer

The HEF4052B is a dual single-pole quad-throw analog switch (2x SP4T) suitable for use in analog or digital 4:1 multiplexer/demultiplexer applications. Each switch features four independent inputs/outputs (nY0, nY1, nY2 and nY3) and a common input/output (nZ). A digital enable input (E) and two digital select inputs (S1 and S2) are common to both switches. When E is HIGH, the switches are turned off. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VDD.

Features and benefits

  • Wide supply voltage range from 3.0 V to 15.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Fully static operation

  • 5 V, 10 V, and 15 V parametric ratings

  • Standardized symmetrical output characteristics

  • Complies with JEDEC standard JESD 13-B

  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-B exceeds 200 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Analog multiplexing and demultiplexing

  • Digital multiplexing and demultiplexing

  • Signal gating

Parametrics

Type numberProduct statusConfigurationVCC (V)Logic switching levelsRON (Ω)RON(FLAT) (Ω)f(-3dB) (MHz)THD (%)Xtalk (dB)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
HEF4052BTProductionSP4T-Z3.0 - 15CMOS17530700.04-50very low-40~85814.539.4SO16
HEF4052BTTProductionSP4T-Z3.0 - 15CMOS17530700.04-50very low-40~851142.041.9TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
HEF4052BT
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_013ActiveHEF4052BTHEF4052BT,013
( 9333 729 50013 )
SOT109-1_653ActiveHEF4052BTHEF4052BT,653
( 9333 729 50653 )
HEF4052BTT
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHEF4052HEF4052BTT,118
( 9352 894 83118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
HEF4052BT
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-lifeHEF4052BTHEF4052BT,652
( 9333 729 50652 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
HEF4052BT9333729506522021-12-312022-06-30HEF4052BT
    HEF4052BTT9352894831122021-12-312022-06-30HEF4052BTT

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      HEF4052BTHEF4052BT,013HEF4052BTweek 30, 2004
      HEF4052BTHEF4052BT,653HEF4052BTweek 30, 2004
      HEF4052BTTHEF4052BTT,118HEF4052BTTAlways Pb-free

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      HEF4052BTHEF4052BT,652HEF4052BTweek 30, 2004
      Quality and reliability disclaimer

      Documentation (10)

      File nameTitleTypeDate
      HEF4052BDual 4-channel analog multiplexer/demultiplexerData sheet2021-12-20
      AN11051Pin FMEA HEF4000 familyApplication note2019-01-09
      hef4052bHEF4052B IBIS modelIBIS model2022-06-17
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
      SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
      SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      hef4052bHEF4052B IBIS modelIBIS model2022-06-17

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.