×

74AHC30; 74AHCT30

8-input NAND gate

The 74AHC30; 74AHCT30 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.

The 74AHC30; 74AHCT30 provides an 8-input NAND function.

Features and benefits

  • Balanced propagation delays

  • All inputs have Schmitt-trigger actions

  • Inputs accept voltages higher than VCC

  • Input levels:

    • For 74AHC30: CMOS level

    • For 74AHCT30: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC30BQProduction2.0 - 5.5CMOS± 83.6601low-40~12510822.776DHVQFN14
74AHC30DProduction2.0 - 5.5CMOS± 83.6601low-40~12511121.969SO14
74AHC30GU12Production2.0 - 5.5CMOS± 83.6601low-40~125---XQFN12
74AHC30PWProduction2.0 - 5.5CMOS± 83.6601low-40~1251438.569TSSOP14
74AHCT30BQProduction4.5 - 5.5TTL± 83.3601low-40~12510822.776DHVQFN14
74AHCT30DProduction4.5 - 5.5TTL± 83.3601low-40~12511121.969SO14
74AHCT30PWProduction4.5 - 5.5TTL± 83.3601low-40~1251438.569TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC30BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAHC3074AHC30BQ,115
( 9352 897 64115 )
74AHC30D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHC30D74AHC30D,118
( 9352 641 86118 )
74AHC30GU12
XQFN12
(SOT1174-1)
SOT1174-1SOT1174-1_115ActiveStandard Marking74AHC30GU12X
( 9353 060 68115 )
74AHC30PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHC3074AHC30PW,118
( 9352 641 87118 )
74AHCT30BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAHT3074AHCT30BQ,115
( 9352 897 65115 )
74AHCT30D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHCT30D74AHCT30D,118
( 9352 641 84118 )
74AHCT30PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHCT3074AHCT30PW,118
( 9352 641 85118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHC30D9352641861122021-12-312022-06-3074AHC30D
    74AHC30PW9352641871122021-12-312022-06-3074AHC30PW
      74AHCT30D9352641841122018-12-312019-06-3074AHCT30D
        74AHCT30PW9352641851122018-12-312019-06-3074AHCT30PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74AHC30BQ74AHC30BQ,11574AHC30BQAlways Pb-free
          74AHC30D74AHC30D,11874AHC30Dweek 32, 2004
          74AHC30GU1274AHC30GU12X74AHC30GU12Always Pb-free
          74AHC30PW74AHC30PW,11874AHC30PWweek 10, 2005
          74AHCT30BQ74AHCT30BQ,11574AHCT30BQAlways Pb-free
          74AHCT30D74AHCT30D,11874AHCT30Dweek 32, 2004
          74AHCT30PW74AHCT30PW,11874AHCT30PWweek 10, 2005
          Quality and reliability disclaimer

          Documentation (11)

          File nameTitleTypeDate
          74AHC_AHCT308-input NAND gateData sheet2024-03-07
          ahct3074AHCT30 IBIS modelIBIS model2015-08-30
          ahc3074AHC30 IBIS modelIBIS model2015-08-30
          SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
          SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
          SOT1174-1plastic, leadless extremely thin quad flat package; 12 terminals; 0.4 mm pitch; 2 mm x 1.7 mm x 0.5 mm bodyPackage information2024-04-11

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Models

          File nameTitleTypeDate
          ahct3074AHCT30 IBIS modelIBIS model2015-08-30
          ahc3074AHC30 IBIS modelIBIS model2015-08-30

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.