×

HEF4027B

Dual JK flip-flop

The HEF4027B is a dual positive-edge triggered JK flip-flop featuring independent set direct (nSD), clear direct (nCD), clock inputs (nCP) and complementary outputs (nQ and nQ). Data is accepted when nCP is LOW, and transferred to the output on the positive-going edge of the clock. The asynchronous clear-direct (nCD) and set-direct (nSD) are independent and override the nJ, nK, and nCP inputs. Schmitt-trigger action in the clock input makes the circuit highly tolerant to slower clock rise and fall times. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VDD.

Features and benefits

  • Wide supply voltage range from 3.0 V to 15.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Fully static operation

  • 5 V, 10 V, and 15 V parametric ratings

  • Standardized symmetrical output characteristics

  • Complies with JEDEC standard JESD 13-B

  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-B exceeds 200 V

  • Specified from -40 °C to +85 °C

Applications

  • Registers

  • Counters

  • Control circuits

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
HEF4027BTProduction3.0 - 15CMOS± 2.43030low-40~85825.441.5SO16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
HEF4027BT
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653ActiveHEF4027BTHEF4027BT,653
( 9333 727 90653 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
HEF4027BT9333727906522021-12-312022-06-30HEF4027BT

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    HEF4027BTHEF4027BT,653HEF4027BTweek 6, 2004
    Quality and reliability disclaimer

    Documentation (7)

    File nameTitleTypeDate
    HEF4027BDual JK flip-flopData sheet2021-12-07
    AN11051Pin FMEA HEF4000 familyApplication note2019-01-09
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
    SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.