×

PDTB113_123_143_114EQA_SER

50 V, 500 mA PNP resistor-equipped transistors

PNP Resistor-Equipped Transistor (RET) family in a leadless ultra small DFN1010D-3 (SOT1215) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.

Table 1. Product overview

Type number

R1

R2

Package Nexperia

NPN complement

PDTB113EQA

1 kΩ

1 kΩ

DFN1010D-3

(SOT1215)

PDTD113EQA

PDTB123EQA

2.2 kΩ

2.2 kΩ

PDTD123EQA

PDTB143EQA

4.7 kΩ

4.7 kΩ

PDTD143EQA

PDTB114EQA

10 kΩ

10 kΩ

PDTD114EQA

Features and benefits

  • 500 mA output current capability

  • Built-in bias resistors

  • ± 10% resistor ratio tolerance

  • Simplifies circuit design

  • Reduces component count

  • Reduced pick and place costs

  • Low package height of 0.37 mm

  • Suitable for Automatic Optical Inspection (AOI) of solder joint

  • AEC-Q101 qualified

Applications

  • Digital applications

  • Cost saving alternative for BC807/BC817 series in digital applications

  • Controlling IC inputs

  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)Channel typePtot (mW)VCEO (V)Tj [max] (°C)Automotive qualified
PDTB113EQASOT1215DFN1010D-31.1 x 1 x 0.375001PNP25050150Y
PDTB114EQASOT1215DFN1010D-31.1 x 1 x 0.3750010PNP25050150Y
PDTB123EQASOT1215DFN1010D-31.1 x 1 x 0.375002.2PNP25050150Y
PDTB143EQASOT1215DFN1010D-31.1 x 1 x 0.375004.7PNP25050150Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTB113EQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active00" 00 01PDTB113EQAZ
( 9340 692 62147 )
PDTB114EQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active01" 10 11PDTB114EQAZ
( 9340 692 68147 )
PDTB123EQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active01" 01 01PDTB123EQAZ
( 9340 692 64147 )
PDTB143EQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active01" 01 11PDTB143EQAZ
( 9340 692 66147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTB113EQA934069262115
PDTB114EQA934069268115
PDTB123EQA934069264115
PDTB143EQA934069266115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTB113EQAPDTB113EQAZPDTB113EQAAlways Pb-free
PDTB114EQAPDTB114EQAZPDTB114EQAAlways Pb-free
PDTB123EQAPDTB123EQAZPDTB123EQAAlways Pb-free
PDTB143EQAPDTB143EQAZPDTB143EQAAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
PDTB113_123_143_114EQA_SER50 V, 500 mA PNP resistor-equipped transistorsData sheet2018-08-28
SOT1215plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.