×

74LVC1G74

Single D-type flip-flop with set and reset; positive edge trigger

The 74LVC1G74 is a single positive edge triggered D-type flip-flop with individual data (D), clock (CP), set (SD) and reset (RD) inputs, and complementary Q and Q outputs. Data at the D-input that meets the set-up and hold time requirements on the LOW-to-HIGH clock transition will be stored in the flip-flop and appear at the Q output. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power consumption

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8-B/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC1G74DCProduction1.65 - 5.5CMOS/LVTTL± 323.5280low-40~12520636.4117VSSOP8
74LVC1G74DPProduction1.65 - 5.5CMOS/LVTTL± 323.5280low-40~12522021.3107TSSOP8
74LVC1G74GNProduction1.65 - 5.5CMOS/LVTTL± 323.5280low-40~12524712.1155XSON8
74LVC1G74GSProduction1.65 - 5.5CMOS/LVTTL± 323.5280low-40~12528412.3152XSON8
74LVC1G74GTProduction1.65 - 5.5CMOS/LVTTL± 323.5280low-40~1253396.8166XSON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC1G74DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveV7474LVC1G74DC,125
( 9352 749 73125 )
74LVC1G74DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveV7474LVC1G74DP,125
( 9352 749 74125 )
74LVC1G74GN
XSON8
(SOT1116)
SOT1116REFLOW_BG-BD-1
SOT1116_115ActiveY474LVC1G74GN,115
( 9352 922 35115 )
74LVC1G74GS
XSON8
(SOT1203)
SOT1203REFLOW_BG-BD-1
SOT1203_115ActiveY474LVC1G74GS,115
( 9352 927 95115 )
74LVC1G74GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115ActiveV7474LVC1G74GT,115
( 9352 789 17115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC1G74DC74LVC1G74DC,12574LVC1G74DCweek 1, 2005
74LVC1G74DP74LVC1G74DP,12574LVC1G74DPweek 41, 2004
74LVC1G74GN74LVC1G74GN,11574LVC1G74GNAlways Pb-free
74LVC1G74GS74LVC1G74GS,11574LVC1G74GSAlways Pb-free
74LVC1G74GT74LVC1G74GT,11574LVC1G74GTAlways Pb-free
Quality and reliability disclaimer

Documentation (15)

File nameTitleTypeDate
74LVC1G74Single D-type flip-flop with set and reset; positive edge triggerData sheet2023-08-18
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc1g7474LVC1G74 IBIS modelIBIS model2014-10-20
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
MAR_SOT1203MAR_SOT1203 TopmarkTop marking2013-06-03
SOT1203plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm bodyPackage information2022-06-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03
MAR_SOT1116MAR_SOT1116 TopmarkTop marking2013-06-03
SOT1116plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm bodyPackage information2022-06-02
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc1g7474LVC1G74 IBIS modelIBIS model2014-10-20

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.