×

74LVC3G17

Triple non-inverting Schmitt trigger with 5 V tolerant input

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC3G17DCProduction1.65 - 5.5CMOS/LVTTL± 321753low-40~125205115VSSOP8
74LVC3G17DPProduction1.65 - 5.5CMOS/LVTTL± 321753low-40~125217106TSSOP8
74LVC3G17GNProduction1.65 - 5.5CMOS/LVTTL± 321753low-40~125243152XSON8
74LVC3G17GSProduction1.65 - 5.5CMOS/LVTTL± 321753low-40~125281149XSON8
74LVC3G17GTProduction1.65 - 5.5CMOS/LVTTL± 321753low-40~125334162XSON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC3G17DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveV1774LVC3G17DC,125
( 9352 755 63125 )
74LVC3G17DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveV1774LVC3G17DP,125
( 9352 755 64125 )
74LVC3G17GN
XSON8
(SOT1116)
SOT1116REFLOW_BG-BD-1
SOT1116_115ActiveVV74LVC3G17GN,115
( 9352 922 56115 )
74LVC3G17GS
XSON8
(SOT1203)
SOT1203REFLOW_BG-BD-1
SOT1203_115ActiveVV74LVC3G17GS,115
( 9352 928 13115 )
74LVC3G17GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115ActiveV1774LVC3G17GT,115
( 9352 789 35115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC3G17DC74LVC3G17DC,12574LVC3G17DCweek 1, 2005
74LVC3G17DP74LVC3G17DP,12574LVC3G17DPweek 41, 2004
74LVC3G17GN74LVC3G17GN,11574LVC3G17GNAlways Pb-free
74LVC3G17GS74LVC3G17GS,11574LVC3G17GSAlways Pb-free
74LVC3G17GT74LVC3G17GT,11574LVC3G17GTAlways Pb-free
Quality and reliability disclaimer

Documentation (15)

File nameTitleTypeDate
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc3g1774LVC3G17 IBIS modelIBIS model2015-01-15
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
lvclvc Spice modelSPICE model2013-05-06
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
MAR_SOT1203MAR_SOT1203 TopmarkTop marking2013-06-03
SOT1203plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm bodyPackage information2022-06-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03
MAR_SOT1116MAR_SOT1116 TopmarkTop marking2013-06-03
SOT1116plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm bodyPackage information2022-06-02
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc3g1774LVC3G17 IBIS modelIBIS model2015-01-15
lvclvc Spice modelSPICE model2013-05-06

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.