×

74LVC04A

Hex inverter

The 74LVC04A is a hex inverter. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

Features and benefits

  • Overvoltage tolerant inputs to 5.5 V

  • Wide supply voltage range from 1.2 V to 3.6 V

  • CMOS low power consumption

  • Direct interface with TTL levels

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC04ABQProduction1.65 - 5.5CMOS/LVTTL± 241756low-40~12510877DHVQFN14
74LVC04ADProduction1.65 - 5.5CMOS/LVTTL± 241756low-40~12511169SO14
74LVC04APWProduction1.65 - 5.5CMOS/LVTTL± 241756low-40~12514369.5TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC04ABQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveVC04A74LVC04ABQ,115
( 9352 736 75115 )
74LVC04AD
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74LVC04AD74LVC04AD,118
( 9352 424 00118 )
74LVC04APW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveLVC04A74LVC04APW,118
( 9352 424 20118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC04APW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_112Withdrawn / End-of-lifeLVC04A74LVC04APW,112
( 9352 424 20112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC04AD9352424001122021-12-312022-06-3074LVC04AD
    74LVC04APW9352424201122021-12-312022-06-3074LVC04APW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVC04ABQ74LVC04ABQ,11574LVC04ABQAlways Pb-free
      74LVC04AD74LVC04AD,11874LVC04ADweek 13, 2005
      74LVC04APW74LVC04APW,11874LVC04APWweek 10, 2005

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVC04APW74LVC04APW,11274LVC04APWweek 10, 2005
      Quality and reliability disclaimer

      Documentation (13)

      File nameTitleTypeDate
      74LVC04AHex inverterData sheet2024-02-08
      AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2023-02-07
      AN11009Pin FMEA for LVC familyApplication note2019-01-09
      lvc04alvc04a IBIS modelIBIS model2013-04-07
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      lvclvc Spice modelSPICE model2013-05-06
      SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
      SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      lvc04alvc04a IBIS modelIBIS model2013-04-07
      lvclvc Spice modelSPICE model2013-05-06

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.