Features and benefits
- Wide supply voltage range from 1.2 V to 3.6 V
- CMOS low-power consumption
- Direct interface with TTL levels
- Current drive ± 24 mA at 3.0 V
- MULTIBYTE flow-through standard pin-out architecture
- Low inductance multiple VCC and GND pins for minimum noise and ground bounce
- Output drive capability 50 Ω transmission lines at 85°C
- Input diodes to accommodate strong drivers
- Complies with JEDEC standards:
- JESD8-5 (2.3 V to 2.7 V)
- JESD8B/JESD36 (2.7 V to 3.6 V)
- ESD protection:
- HBM ANSI/ESDA/JEDEC JS-001 exceeds 2000 V
- CDM JESD22-C101E exceeds 1000 V
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
74ALVC16835A | 18-bit registered driver; 3-state | Data sheet | 2018-01-19 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.