×

74ALVT162821

20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state

The 74ALVT162821 is a 20-bit positive-edge triggered D-type flip-flop with 30 Ω termination resistors and 3-state outputs

The device can be used as two 10-bit flip-flops or one 20-bit flip-flop. The device features two clocks (1CP and 2CP) and two output enables (1OE and 2OE), each controlling 10-bits. The flip-flops will store the state of their individual D-inputs that meet the set-up and hold time requirements on the LOW-to-HIGH clock (nCP) transition. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Operation of the nOE input does not affect the state of the flip-flops. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs

Features and benefits

  • Wide supply voltage range from 2.3 V to 3.6 V

  • Overvoltage tolerant inputs to 5.5 V

  • BiCMOS high speed and output drive

  • Outputs include series resistance of 30 Ω making external termination resistors unnecessary

  • No bus current loading when output is tied to 5 V bus

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • 20-bit positive-edge triggered register

  • 5 V I/O compatible

  • Multiple VCC and GND pins minimize switching noise

  • Bus hold on data inputs

  • Live insertion and extraction permitted

  • Power-up reset

  • Power-up 3-state

  • Output capability: +12 mA and -12 mA

  • Latch-up protection:

    • JESD17: exceeds 500 mA

  • ESD protection:

    • MIL STD 883, method 3015: exceeds 2000 V

    • MM: exceeds 200 V

  • Specified from -40 °C to 85 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Package name
74ALVT162821DGGProduction2.3 - 3.6TTL± 123.2150medium-40~859321.0TSSOP56

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVT162821DGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
SOT364-1_118ActiveALVT16282174ALVT162821DGG:11
( 9352 554 60118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVT162821DGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
SOT364-1_518Discontinued / End-of-lifeALVT16282174ALVT162821DGGY
( 9352 554 60518 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ALVT162821DGG935255460518
74ALVT162821DGG9352554605122021-12-312022-06-3074ALVT162821DGG
    74ALVT162821DGG935255460112

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVT162821DGG74ALVT162821DGG:1174ALVT162821DGGweek 2, 2006

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVT162821DGG74ALVT162821DGGY74ALVT162821DGGAlways Pb-free
    Quality and reliability disclaimer

    Documentation (6)

    File nameTitleTypeDate
    74ALVT16282120-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ω termination resistors; 3-stateData sheet2020-10-19
    alvt162821alvt162821 IBIS modelIBIS model2013-04-07
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    alvt16alvt16 Spice modelSPICE model2013-05-06
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT364-1plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm bodyPackage information2022-06-23

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    alvt162821alvt162821 IBIS modelIBIS model2013-04-07
    alvt16alvt16 Spice modelSPICE model2013-05-06

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.