×

74AUP2G32

Low-power dual 2-input OR gate

The 74AUP2G32 is a dual 2-input OR gate. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • CMOS low power dissipation

  • High noise immunity

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Overvoltage tolerant inputs to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AUP2G32DCProduction0.8 - 3.6CMOS± 1.97.9702ultra low-40~12520334.1113VSSOP8
74AUP2G32GNProduction0.8 - 3.6CMOS± 1.97.9702ultra low-40~12523810.6148XSON8
74AUP2G32GSProduction0.8 - 3.6CMOS± 1.97.9702ultra low-40~12527610.8146XSON8
74AUP2G32GTProduction0.8 - 3.6CMOS± 1.97.9702ultra low-40~1253276.1157XSON8
74AUP2G32GXProduction0.8 - 3.6CMOS± 1.97.9702ultra low-40~125---X2SON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP2G32DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125Activep3274AUP2G32DC,125
( 9352 807 13125 )
74AUP2G32GN
XSON8
(SOT1116)
SOT1116REFLOW_BG-BD-1
SOT1116_115ActivepG74AUP2G32GN,115
( 9352 922 26115 )
74AUP2G32GS
XSON8
(SOT1203)
SOT1203REFLOW_BG-BD-1
SOT1203_115ActivepG74AUP2G32GS,115
( 9352 927 86115 )
74AUP2G32GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115Activep3274AUP2G32GT,115
( 9352 807 14115 )
74AUP2G32GX
X2SON8
(SOT1233-2)
SOT1233-2SOT1233-2_115ActivepG74AUP2G32GXX
( 9353 397 97115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP2G32DC74AUP2G32DC,12574AUP2G32DCAlways Pb-free
74AUP2G32GN74AUP2G32GN,11574AUP2G32GNAlways Pb-free
74AUP2G32GS74AUP2G32GS,11574AUP2G32GSAlways Pb-free
74AUP2G32GT74AUP2G32GT,11574AUP2G32GTAlways Pb-free
74AUP2G32GX74AUP2G32GXX74AUP2G32GXweek 25, 2019
Quality and reliability disclaimer

Documentation (17)

File nameTitleTypeDate
74AUP2G32Low-power dual 2-input OR gateData sheet2023-07-27
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11052Pin FMEA for AUP familyApplication note2019-01-09
aup2g32aup2g32 IBIS modelIBIS model2013-04-07
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT1233-2plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mmPackage information2022-04-21
MAR_SOT1203MAR_SOT1203 TopmarkTop marking2013-06-03
SOT1203plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm bodyPackage information2022-06-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03
MAR_SOT1116MAR_SOT1116 TopmarkTop marking2013-06-03
SOT1116plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm bodyPackage information2022-06-02
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
aup2g32aup2g32 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.