×

74HC2G02-Q100; 74HCT2G02-Q100

Dual 2-input NOR gate

The 74HC2G02-Q100; 74HCT2G02-Q100 is a dual 2-input NOR gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

The 74HCT2G02-Q100 features reduced input threshold levels to allow interfacing to TTL logic levels.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Input levels:

    • For 74HC2G02-Q100: CMOS level

    • For 74HCT2G02-Q100: TTL level

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standard no. 7A (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC2G02DC-Q100Production2.0 - 6.0CMOS± 5.29362low-40~12520435.1115VSSOP8
74HC2G02DP-Q100Production2.0 - 6.0CMOS± 5.29362low-40~12521620.5106TSSOP8
74HCT2G02DC-Q100Production4.5 - 5.5TTL± 412362low-40~12520435.1115VSSOP8
74HCT2G02DP-Q100Production4.5 - 5.5TTL± 412362low-40~12521620.5106TSSOP8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC2G02DC-Q100
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveH0274HC2G02DC-Q100H
( 9353 008 42125 )
74HC2G02DP-Q100
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveH0274HC2G02DP-Q100H
( 9353 008 43125 )
74HCT2G02DC-Q100
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveT0274HCT2G02DC-Q100H
( 9353 008 44125 )
74HCT2G02DP-Q100
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveT0274HCT2G02DP-Q100H
( 9353 008 45125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC2G02DC-Q10074HC2G02DC-Q100H74HC2G02DC-Q100Always Pb-free
74HC2G02DP-Q10074HC2G02DP-Q100H74HC2G02DP-Q100Always Pb-free
74HCT2G02DC-Q10074HCT2G02DC-Q100H74HCT2G02DC-Q100Always Pb-free
74HCT2G02DP-Q10074HCT2G02DP-Q100H74HCT2G02DP-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
74HC_HCT2G02_Q100Dual 2-input NOR gateData sheet2023-11-14
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.