Features and benefits
-
Wide supply voltage range from 1.0 V to 5.5 V
-
CMOS low power dissipation
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Optimized for low-voltage applications: 1.0 V to 3.6 V
-
Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
-
Typical output ground bounce: < 0.8 V at VCC = 3.3 V and Tamb = 25 °C
-
Typical HIGH-level output voltage (VOH) undershoot: > 2 V at VCC = 3.3 V and Tamb = 25 °C
-
DC triggered from active HIGH or active LOW inputs
-
Retriggerable for very long pulses up to 100 % duty factor
-
Direct reset terminates output pulses
-
Schmitt-trigger action on all inputs except for the reset input
-
Complies with JEDEC standards:
- JESD8-7 (1.65 V to 1.95 V)
- JESD8-5 (2.3 V to 2.7 V)
- JESD8C (2.7 V to 3.6 V)
- JESD36 (4.5 V to 5.5 V)
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LV123BQ | Production | 1.0 - 5.5 | TTL | ± 12 | 20 | low | -40~125 | 86 | 9.0 | 54 | DHVQFN16 |
74LV123D | Production | 1.0 - 5.5 | TTL | ± 12 | 20 | low | -40~125 | 84 | 6.1 | 43.3 | SO16 |
74LV123PW | Production | 1.0 - 5.5 | TTL | ± 12 | 20 | low | -40~125 | 118 | 3.0 | 47.1 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LV123BQ | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | LV123 | 74LV123BQ,115 ( 9352 843 17115 ) | |
74LV123D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74LV123D | 74LV123D,118 ( 9352 102 50118 ) |
74LV123PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | LV123 | 74LV123PW,118 ( 9352 102 80118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LV123D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_112 | Withdrawn / End-of-life | 74LV123D | 74LV123D,112 ( 9352 102 50112 ) |
74LV123PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_112 | Withdrawn / End-of-life | LV123 | 74LV123PW,112 ( 9352 102 80112 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LV123BQ | 74LV123BQ,115 | 74LV123BQ | Always Pb-free | ||
74LV123D | 74LV123D,118 | 74LV123D | week 6, 2004 | ||
74LV123PW | 74LV123PW,118 | 74LV123PW | week 10, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LV123D | 74LV123D,112 | 74LV123D | week 6, 2004 | ||
74LV123PW | 74LV123PW,112 | 74LV123PW | week 10, 2005 |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74LV123 | Dual retriggerable monostable multivibrator with reset | Data sheet | 2024-01-15 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
lv | lv Spice model | SPICE model | 2013-05-06 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lv | lv Spice model | SPICE model | 2013-05-06 |
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.