×

74LVC1G14

Single Schmitt-trigger inverter

The 74LVC1G14 is a single inverter with Schmitt-trigger inputs. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • IOFF circuitry provides partial Power-down mode operation

  • ±24 mA output drive (VCC = 3.0 V)

  • Latch-up performance exceeds 250 mA

  • Direct interface with TTL levels

  • Unlimited rise and fall times

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C.

Applications

  • Wave and pulse shaper

  • Astable multivibrator

  • Monostable multivibrator

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC1G14GMProduction1.65 - 5.5CMOS/LVTTL± 321751low-40~125320163XSON6
74LVC1G14GNProduction1.65 - 5.5CMOS/LVTTL± 321751low-40~125358222XSON6
74LVC1G14GSProduction1.65 - 5.5CMOS/LVTTL± 321751low-40~125341231XSON6
74LVC1G14GVProduction1.65 - 5.5CMOS/LVTTL± 321751low-40~125278175TSOP5
74LVC1G14GWProduction1.65 - 5.5CMOS/LVTTL± 321751low-40~125319188TSSOP5
74LVC1G14GXProduction1.65 - 5.5CMOS/LVTTL± 321751low-40~125345211X2SON5
74LVC1G14GX4Production1.65 - 5.5CMOS/LVTTL± 321751low-40~125--X2SON4

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC1G14GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActiveVF74LVC1G14GM,132
( 9352 771 79132 )
SOT886_115ActiveVF74LVC1G14GM,115
( 9352 771 79115 )
74LVC1G14GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActiveVF74LVC1G14GN,132
( 9352 917 77132 )
74LVC1G14GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActiveVF74LVC1G14GS,132
( 9352 929 03132 )
74LVC1G14GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveV1474LVC1G14GV,125
( 9352 720 19125 )
74LVC1G14GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveVF74LVC1G14GW,125
( 9352 685 95125 )
74LVC1G14GX
X2SON5
(SOT1226-3)
SOT1226-3SOT1226-3_125ActiveVF74LVC1G14GX,125
( 9352 982 22125 )
74LVC1G14GX4
X2SON4
(SOT1269-2)
SOT1269-2SOT1269-2_147ActiveVF74LVC1G14GX4Z
( 9356 900 04147 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC1G14GW/AU
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125Withdrawn / End-of-lifeVF74LVC1G14GW/AUH
( 9353 060 96125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC1G14GW935268595165
74LVC1G14GW935268595115
74LVC1G14GW935268595118
74LVC1G14GW/AU935306096125

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC1G14GM74LVC1G14GM,13274LVC1G14GMAlways Pb-free
74LVC1G14GM74LVC1G14GM,11574LVC1G14GMAlways Pb-free
74LVC1G14GN74LVC1G14GN,13274LVC1G14GNAlways Pb-free
74LVC1G14GS74LVC1G14GS,13274LVC1G14GSAlways Pb-free
74LVC1G14GV74LVC1G14GV,12574LVC1G14GVweek 36, 2003
74LVC1G14GW74LVC1G14GW,12574LVC1G14GWweek 36, 2003
74LVC1G14GX74LVC1G14GX,12574LVC1G14GXAlways Pb-free
74LVC1G14GX474LVC1G14GX4Z74LVC1G14GX4week 25, 2019

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC1G14GW/AU74LVC1G14GW/AUHNot available
You can request this via a support request
Always Pb-free
Quality and reliability disclaimer

Documentation (21)

File nameTitleTypeDate
74LVC1G14Single Schmitt-trigger inverterData sheet2023-08-15
lvc1g1474LVC1G14 IBIS modelIBIS model2018-05-25
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1226-3plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mmPackage information2020-08-27
SOT1269-2plastic, leadless thermal enhanced extremely thin outline package, no leads; 4 terminals; 0.4 mm pitch; 0.6 mm x 0.6 mm x 0.32 mm bodyPackage information2020-08-18
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc1g1474LVC1G14 IBIS modelIBIS model2018-05-25

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.