×

LFPAK bipolar transistors

Nexperia bipolar transistors in LFPAK56 and LFPAK56D - the true power packages for smart efficiency

Features and benefits

  • 25 types in single and double configurations: up to VCEO = 100 V; IC = 15 A
  • High power dissipation Ptot
  • Suitable for high-temperature applications; up to 175 °C
  • Space-saving: 5 x 6 mm package outline is half the size of equivalent transistors in DPAK, SOT223 and other packages
  • Low profile of 1 mm
  • High reliablity and mechanical ruggedness thanks to solid-copper clip, no wires
  • High energy efficiency due to less heat generation
  • AEC-Q101 qualified
  • Future-proof, growing portfolio
  • Double types available in 5% / 10% matching

Applications

  • Power management
  • Motor drive
  • LED driver
  • Relay replacement
  • Load switches
  • Linear mode voltage regulator
  • Backlight applications

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)Automotive qualified
PHPT60406NYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1NPN1350406000230-175Y
PHPT60406PYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1PNP1350-40-6000210-175Y
PHPT60410NYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1NPN13004010000230-175Y
PHPT60410PYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1PNP1300-40-10000240-175Y
PHPT60415NYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1NPN15004015000250-175Y
PHPT60415PYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1PNP1500-40-15000200-175Y
PHPT60603NYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1NPN1250603000200-175Y
PHPT60603PYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1PNP1250-60-3000150-175Y
PHPT60606NYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1NPN1350606000240-175Y
PHPT60606PYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1PNP1350-60-6000120-175Y
PHPT60610NYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1NPN15006010000240-175Y
PHPT60610PYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1PNP1500-60-10000120-175Y
PHPT61002NYCSOT669LFPAK56; Power-SO84.9 x 4.45 x 1NPN12501002000100-175N
PHPT61002NYCLHSOT669LFPAK56; Power-SO84.9 x 4.45 x 1NPN12501002000100260175N
PHPT61002PYCSOT669LFPAK56; Power-SO84.9 x 4.45 x 1PNP1250-100-2000100-175N
PHPT61002PYCLHSOT669LFPAK56; Power-SO84.9 x 4.45 x 1PNP1250-100-200080260175N
PHPT61003NYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1NPN12501003000150-175Y
PHPT61003PYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1PNP1250-100-3000150-175Y
PHPT61006NYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1NPN13001006000140-175Y
PHPT61006PYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1PNP1300-100-6000170-175Y
PHPT61010NYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1NPN150010010000150-175Y
PHPT61010PYSOT669LFPAK56; Power-SO84.9 x 4.45 x 1PNP1500-100-10000180-175Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PHPT60406NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0406NABPHPT60406NYX
( 9340 685 69115 )
PHPT60406PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0406PABPHPT60406PYX
( 9340 685 71115 )
PHPT60410NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0410NABPHPT60410NYX
( 9340 685 81115 )
PHPT60410PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0410PABPHPT60410PYX
( 9340 685 82115 )
PHPT60415NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0415NABPHPT60415NYX
( 9340 685 87115 )
PHPT60415PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0415PABPHPT60415PYX
( 9340 685 88115 )
PHPT60603NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0603NABPHPT60603NYX
( 9340 678 78115 )
PHPT60603PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0603PABPHPT60603PYX
( 9340 678 79115 )
PHPT60606NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0606NABPHPT60606NYX
( 9340 685 72115 )
PHPT60606PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0606PABPHPT60606PYX
( 9340 685 73115 )
PHPT60610NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0610NABPHPT60610NYX
( 9340 685 83115 )
PHPT60610PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active0610PABPHPT60610PYX
( 9340 685 84115 )
PHPT61002NYC
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active1002NCAPHPT61002NYCX
( 9340 678 67115 )
PHPT61002NYCLH
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active1002NCCPHPT61002NYCLHX
( 9340 702 71115 )
PHPT61002PYC
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active1002PCAPHPT61002PYCX
( 9340 678 77115 )
PHPT61002PYCLH
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active1002PCCPHPT61002PYCLHX
( 9340 710 79115 )
PHPT61003NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active1003NABPHPT61003NYX
( 9340 678 81115 )
PHPT61003PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active1003PABPHPT61003PYX
( 9340 678 82115 )
PHPT61006NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active1006NABPHPT61006NYX
( 9340 685 74115 )
PHPT61006PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active1006PABPHPT61006PYX
( 9340 685 75115 )
PHPT61010NY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active1010NABPHPT61010NYX
( 9340 685 85115 )
PHPT61010PY
LFPAK56; Power-SO8
(SOT669)
SOT669REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115Active1010PABPHPT61010PYX
( 9340 685 86115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PHPT61002NYCLH934070271147

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PHPT60406NYPHPT60406NYXPHPT60406NY
PHPT60406PYPHPT60406PYXPHPT60406PY
PHPT60410NYPHPT60410NYXPHPT60410NY
PHPT60410PYPHPT60410PYXPHPT60410PY
PHPT60415NYPHPT60415NYXPHPT60415NY
PHPT60415PYPHPT60415PYXPHPT60415PY
PHPT60603NYPHPT60603NYXPHPT60603NY
PHPT60603PYPHPT60603PYXPHPT60603PY
PHPT60606NYPHPT60606NYXPHPT60606NY
PHPT60606PYPHPT60606PYXPHPT60606PY
PHPT60610NYPHPT60610NYXPHPT60610NY
PHPT60610PYPHPT60610PYXPHPT60610PY
PHPT61002NYCPHPT61002NYCXPHPT61002NYC
PHPT61002NYCLHPHPT61002NYCLHXPHPT61002NYCLHweek 25, 2019
PHPT61002PYCPHPT61002PYCXPHPT61002PYC
PHPT61002PYCLHPHPT61002PYCLHXPHPT61002PYCLHweek 25, 2019
PHPT61003NYPHPT61003NYXPHPT61003NY
PHPT61003PYPHPT61003PYXPHPT61003PY
PHPT61006NYPHPT61006NYXPHPT61006NY
PHPT61006PYPHPT61006PYXPHPT61006PY
PHPT61010NYPHPT61010NYXPHPT61010NY
PHPT61010PYPHPT61010PYXPHPT61010PY
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
Nexperia_document_brochure_DPAK_LFPAK_BJT_2021Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitryBrochure2021-06-24
Nexperia_Document_Leaflet_DPAK_LFPAKBJT_CHN_2021Nexperia Document Leaflet DPAK LFPAK BJT CHN 2021Leaflet2021-08-06
LFPAK56D_SOT1205_mkplastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm bodyMarcom graphics2017-01-28
SOT669plastic, single-ended surface-mounted package; 4 terminalsPackage information2022-05-30
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.