×

74HC151-Q100; 74HCT151-Q100

8-input multiplexer

The 74HC151-Q100; 74HCT151-Q100 is an 8-bit multiplexer with eight binary inputs (I0 to I7), three select inputs (S0 to S2) and an enable input (E). One of the eight binary inputs is selected by the select inputs and routed to the complementary outputs (Y and Y). A HIGH on E forces the output Y LOW and output Y HIGH. Inputs also include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Input levels:

    • For 74HC151-Q100: CMOS level

    • For 74HCT151-Q100: TTL level

  • Non-inverting data path

  • Complies with JEDEC standards

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC151BQ-Q100Production2.0 - 6.0CMOS± 5.217low-40~1259012.059.2DHVQFN16
74HC151D-Q100Production2.0 - 6.0CMOS± 5.217low-40~125918.950SO16
74HC151PW-Q100Production2.0 - 6.0CMOS± 5.217low-40~1251234.252.9TSSOP16
74HCT151D-Q100Production4.5 - 5.5TTL± 419low-40~125918.950SO16
74HCT151PW-Q100Production4.5 - 5.5TTL± 419low-40~1251234.252.9TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC151BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115Active4HC15174HC151BQ-Q100X
( 9356 913 06115 )
74HC151D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HC151D74HC151D-Q100,118
( 9352 987 55118 )
74HC151PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHC15174HC151PW-Q100,118
( 9352 987 56118 )
74HCT151D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HCT151D74HCT151D-Q100,118
( 9352 987 57118 )
74HCT151PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHCT15174HCT151PW-Q100,11
( 9352 987 58118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC151D-Q100935298755653

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC151BQ-Q10074HC151BQ-Q100X74HC151BQ-Q100
74HC151D-Q10074HC151D-Q100,11874HC151D-Q100Always Pb-free
74HC151PW-Q10074HC151PW-Q100,11874HC151PW-Q100Always Pb-free
74HCT151D-Q10074HCT151D-Q100,11874HCT151D-Q100Always Pb-free
74HCT151PW-Q10074HCT151PW-Q100,1174HCT151PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
74HC_HCT151_Q1008-input multiplexerData sheet2024-03-11
hc151IBIS model of 74HC151IBIS model2018-04-09
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hc151IBIS model of 74HC151IBIS model2018-04-09

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.