×

74HC2G66; 74HCT2G66

Dual single-pole single-throw analog switch

The 74HC2G66; 74HCT2G66 is a dual single pole, single-throw analog switch. Each switch has two input/output terminals (nY and nZ) and a digital enable input (nE). When nE is LOW, the analog switch is turned off. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 10.0 V for 74HC2G66

  • Very low ON resistance:

    • 41 Ω (typ.) at VCC = 4.5 V

    • 30 Ω (typ.) at VCC = 6.0 V

    • 21 Ω (typ.) at VCC = 9.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:
    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusConfigurationVCC (V)Logic switching levelsRON (Ω)RON(FLAT) (Ω)f(-3dB) (MHz)THD (%)Xtalk (dB)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC2G66DCProductionSPST-NO2.0 - 9.0CMOS105232000.02-60very low-40~12519428.3104VSSOP8
74HC2G66DPProductionSPST-NO2.0 - 9.0CMOS105232000.02-60very low-40~12520016.3101TSSOP8
74HC2G66GTProductionSPST-NO2.0 - 9.0CMOS105232000.02-60very low-40~1252954.4135XSON8
74HCT2G66DCProductionSPST-NO4.5 - 5.5TTL118231800.04-60very low-40~12519428.3104VSSOP8
74HCT2G66DPProductionSPST-NO4.5 - 5.5TTL118231800.04-60very low-40~12520016.3101TSSOP8
74HCT2G66GTProductionSPST-NO4.5 - 5.5TTL118231800.04-60very low-40~1252954.4135XSON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC2G66DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveH6674HC2G66DC,125
( 9352 747 85125 )
74HC2G66DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveH6674HC2G66DP,125
( 9352 729 45125 )
74HC2G66GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115ActiveH6674HC2G66GT,115
( 9352 936 04115 )
74HCT2G66DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveT6674HCT2G66DC,125
( 9352 747 97125 )
74HCT2G66DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveT6674HCT2G66DP,125
( 9352 729 44125 )
74HCT2G66GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115ActiveT6674HCT2G66GT,115
( 9352 936 05115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC2G66DC74HC2G66DC,12574HC2G66DCAlways Pb-free
74HC2G66DP74HC2G66DP,12574HC2G66DPweek 41, 2004
74HC2G66GT74HC2G66GT,11574HC2G66GTAlways Pb-free
74HCT2G66DC74HCT2G66DC,12574HCT2G66DCAlways Pb-free
74HCT2G66DP74HCT2G66DP,12574HCT2G66DPweek 41, 2004
74HCT2G66GT74HCT2G66GT,11574HCT2G66GTAlways Pb-free
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
74HC_HCT2G66Dual single-pole single-throw analog switchData sheet2023-11-21
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.