×

74LVT241

3.3 V octal buffer/line driver; 3-state

The 74LVT241 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.

This device is an octal buffer that is ideal for driving bus lines. The device features two output enables (1OE, 2OE), each controlling four of the 3-state outputs.

Features and benefits

  • 3-state buffers

  • Octal bus interface

  • Input and output interface capability to systems at 5 V supply

  • TTL input and output switching levels

  • Output capability: +64 mA / -32 mA

  • Latch-up protection exceeds 500 mA per JESD78 class II level A

  • ESD protection:

    • HBM JESD22-A114E exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V

  • Bus-hold data inputs eliminate the need for external pull-up resistors for unused inputs

  • Live insertion/extraction permitted

  • Power-up 3-state

  • No bus current loading when output is tied to 5 V bus

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVT241BQProduction2.7 - 3.6TTL-32 / +641508medium-40~857748DHVQFN20
74LVT241DProduction2.7 - 3.6TTL-32 / +641508medium-40~858460SO20
74LVT241PWProduction2.7 - 3.6TTL-32 / +641508medium-40~8510044TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVT241BQ
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveLVT241BQ74LVT241BQ,115
( 9352 856 01115 )
74LVT241D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74LVT241D74LVT241D,118
( 9352 100 80118 )
74LVT241PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveLVT24174LVT241PW,118
( 9352 101 10118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVT241D9352100801122021-12-312022-06-3074LVT241D
    74LVT241PW9352101101122021-12-312022-06-3074LVT241PW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVT241BQ74LVT241BQ,11574LVT241BQAlways Pb-free
      74LVT241D74LVT241D,11874LVT241Dweek 4, 2004
      74LVT241PW74LVT241PW,11874LVT241PWweek 7, 2005
      Quality and reliability disclaimer

      Documentation (9)

      File nameTitleTypeDate
      74LVT2413.3 V octal buffer/line driver; 3-stateData sheet2019-03-29
      lvt241lvt241 IBIS modelIBIS model2013-04-07
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      lvtlvt Spice modelSPICE model2013-05-06
      SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyPackage information2022-06-21
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
      SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      lvt241lvt241 IBIS modelIBIS model2013-04-07
      lvtlvt Spice modelSPICE model2013-05-06

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.